| Quantity | Unit price |
|---|---|
| 15 + | £ 35.1487 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 |
|---|---|
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Knob Diameter | 60.0 mm |
| Knob Diameter | 2.362 in |
| Knob Height | 21.0 mm |
| Knob Height | 0.827 in |
| Overall Height | 1.535 in |
| Overall Height | 39.0 mm |
| Stem Diameter | 25.0 mm |
| Stem Diameter | 0.984 in |
| Stem Height | 18.0 mm |
| Stem Height | 0.709 in |
| Thread Material | Stainless Steel |
| Mount Type | Threaded Through |
| Knob Material | Stainless Steel |
| Commodity Code | 8487905990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue