| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 1.8993 |
| 50 + | £ 1.8568 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M5 |
|---|---|
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
| Knob Diameter | 0.787 in |
| Knob Diameter | 20.0 mm |
| Knob Height | 0.394 in |
| Knob Height | 10.0 mm |
| Overall Height | 1.024 in |
| Overall Height | 26.0 mm |
| Stem Height | 6.0 mm |
| Stem Height | 0.236 in |
| Colour | Black |
| Finish | Matt |
| Thread Material | Brass |
| Mount Type | Threaded Stud |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue