Quantity | Unit price |
---|---|
25 - 249 | £ 3.5577 |
250 + | £ 3.4868 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Knob Diameter | 1.181 in |
Knob Diameter | 30.0 mm |
Stem Height | 0.157 in |
Stem Height | 4.0 mm |
Colour | Black |
Thread Material | Brass |
Mount Type | Threaded Stud |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue