Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.8568 - £ 1.8993 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
10.0 mm
PA
£ 2.3529 - £ 2.4096 Request the lead time here
32.0 mm
M8
Brass
Threaded Stud
16.0 mm
PA
£ 2.2395 - £ 2.3245 485 In stock
30.0 mm
M6
Brass
Threaded Stud
30.0 mm
PA
£ 1.372 - £ 1.9082 6800 In stock
23.0 mm
M5
£ 1.3734 - £ 2.1235 1450 In stock
23.0 mm
M6
£ 2.4521 - £ 5.1495 4400 In stock
28.0 mm
M8
£ 4.6349 - £ 4.7342 486 In stock
40.0 mm
M8
Brass
Threaded Stud
60.0 mm
PA
£ 3.6569 - £ 3.7278 1183 In stock
50.0 mm
M10
Brass
Threaded Stud
50.0 mm
PA
£ 2.4238 - £ 2.4805 162 In stock
31.0 mm
M6
PP
£ 2.6647 - £ 2.7214 Request the lead time here
39.5 mm
M6
PP
£ 2.7498 - £ 2.8065 7 In stock
39.5 mm
M8
PP
10189177 £ 3.6286 - £ 3.6995 4 In stock
50.0 mm
M10
PP
£ 1.5591 - £ 1.5875 57 In stock
25.0 mm
M8
Nylon Polymer
£ 2.2395 - £ 2.282 100 In stock
40.0 mm
M10
Nylon Polymer
£ 7.6116 - £ 7.7675 20 In stock
44.0 mm
M8
PP
£ 8.9298 - £ 9.0999 10 In stock
54.0 mm
M10
PP
£ 2.7356 - £ 2.7923 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
30.0 mm
PA
£ 3.0049 - £ 3.0616 1655 In stock
50.0 mm
M10
Brass
Threaded Stud
20.0 mm
PA
£ 5.6838 - £ 5.7972 216 In stock
50.0 mm
M10
Brass
Threaded Stud
60.0 mm
PA
10188811 £ 1.2274 - £ 1.253 29 In stock
20.0 mm
M6
Nylon Polymer
  • of 6
Knurled Knob Stud M5 10.0 mm PA Black

10364260

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    26.0 mm
Knurled Knob Stud M8 16.0 mm PA Black

10364314

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    38.0 mm
Handwheel 30.0 mm M6 30.0 mm PA Black

10333150

Price Range
£ 2.3245 - £ 2.2395

Stock Levels
485 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob 23.0 mm M5 Black

10159668

Price Range
£ 1.9082 - £ 1.372

Stock Levels
6800 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 Black

10159712

Price Range
£ 2.1235 - £ 1.3734

Stock Levels
1450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

10159767

Price Range
£ 5.1495 - £ 2.4521

Stock Levels
4400 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Handwheel 40.0 mm M8 60.0 mm PA Black

10333228

Price Range
£ 4.7342 - £ 4.6349

Stock Levels
486 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 50.0 mm PA Black

10333266

Price Range
£ 3.7278 - £ 3.6569

Stock Levels
1183 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 31.0 mm M6 PP Black

10189047

Price Range
£ 2.4805 - £ 2.4238

Stock Levels
162 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M6 PP Black

10189108

Price Range
£ 2.7214 - £ 2.6647

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

10189146

Price Range
£ 2.8065 - £ 2.7498

Stock Levels
7 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    76.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M10 PP Black

10189177

Price Range
£ 3.6995 - £ 3.6286

Stock Levels
4 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 25.0 mm M8 Nylon Polymer Black

10188859

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
57 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 40.0 mm M10 Nylon Polymer Black

10188897

Price Range
£ 2.282 - £ 2.2395

Stock Levels
100 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    40.0 mm
  • Knob Height
    27.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 44.0 mm M8 PP Black

10188941

Price Range
£ 7.7675 - £ 7.6116

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M10 PP Black

10188965

Price Range
£ 9.0999 - £ 8.9298

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 40.0 mm M8 30.0 mm PA Black

10333198

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 20.0 mm PA Black

10333235

Price Range
£ 3.0616 - £ 3.0049

Stock Levels
1655 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 60.0 mm PA Black

10333273

Price Range
£ 5.7972 - £ 5.6838

Stock Levels
216 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 20.0 mm M6 Nylon Polymer Black

10188811

Price Range
£ 1.253 - £ 1.2274

Stock Levels
29 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt