Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Blind Bore
|
0.709 in
18.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
Threaded Through Bore
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stainless Steel
|
Plain Blind Bore
|
0.472 in
12.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stainless Steel
|
Threaded Through Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Plain Blind Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
1.181 in
30.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Blind Bore
|
0.866 in
22.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
1.575 in
40.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Stud
|
1.181 in
30.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
Threaded Blind Bore
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue