Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 11.1268 - £ 11.2969 Request the lead time here
63.0 mm
M12
Brass
Threaded Through Hole
25.0 mm
PA
10159644 £ 1.5733 - £ 2.6417 Request the lead time here
23.0 mm
M5
£ 1.8568 - £ 1.8993 Request the lead time here
20.0 mm
M5
Brass
Female
10.0 mm
PA
£ 8.7455 - £ 8.9156 Request the lead time here
80.0 mm
M10
Brass
Threaded Stud
30.0 mm
PA
£ 8.788 - £ 8.9439 Request the lead time here
80.0 mm
M10
Brass
Threaded Blind Hole
30.0 mm
PA
£ 1.6442 - £ 3.4528 Request the lead time here
22.0 mm
M8
Brass
Female
16.0 mm
PA
£ 1.8568 - £ 1.8993 Request the lead time here
16.0 mm
M4
Brass
Female
5.0 mm
PA
£ 15.5633 - £ 16.2154 Request the lead time here
63.0 mm
M10
Brass
Threaded Through Hole
25.0 mm
PA
£ 7.3706 - £ 7.4982 Request the lead time here
63.0 mm
M8
Brass
Threaded Stud
25.0 mm
PA
£ 0.231 - £ 0.2409 16750 In stock
7.0 mm
M2.5
PA
Female
9.0 mm
PA
£ 1.6442 - £ 3.4528 Request the lead time here
22.0 mm
M6
Brass
Female
16.0 mm
PA
£ 0.3274 - £ 0.3416 7250 In stock
14.5 mm
M6
PA
Female
13.0 mm
PA
£ 7.3564 - £ 7.3564 Request the lead time here
44.0 mm
M6
PP
£ 0.2537 - £ 0.265 5692 In stock
8.5 mm
M3
PA
Female
10.0 mm
PA
£ 2.5372 - £ 2.5797 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
9.0 mm
PA
10188910 £ 7.243 - £ 7.243 Request the lead time here
44.0 mm
M8
PP
£ 7.9376 - £ 8.051 Request the lead time here
63.0 mm
M10
Brass
Threaded Blind Hole
25.0 mm
PA
£ 2.934 - £ 3.3221 2250 In stock
28.0 mm
M8
£ 2.3529 - £ 2.4663 Request the lead time here
32.0 mm
M8
Brass
Female
8.0 mm
PA
£ 17.2075 - £ 17.4769 Request the lead time here
100.0 mm
M16
Brass
Threaded Through Hole
37.0 mm
PA
  • of 2
Handwheel 63.0 mm Insert M12 PA Black

10366585

Price Range
£ 11.2969 - £ 11.1268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Knurled Knob M5 Nylon 6 Black

10159644

Price Range
£ 2.6417 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 20.0 mm Insert M5 10.0 mm PA Black

10364253

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Base Diameter
    11.5 mm
  • Knob Diameter
    20.0 mm
  • Colour
    Black
Handwheel 80.0 mm M10 30.0 mm Steel PA

10366622

Price Range
£ 8.9156 - £ 8.7455

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 80.0 mm Insert M10 PA Black

10366660

Price Range
£ 8.9439 - £ 8.788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Knurled Knob 22.0 mm Insert M8 16.0 mm PA Black

10260845

Price Range
£ 3.4528 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 16.0 mm Insert M4 5.0 mm PA Black

10364222

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    5.0 mm
  • Base Diameter
    11.0 mm
  • Knob Diameter
    16.0 mm
  • Colour
    Black
Handwheel 63.0 mm Insert M10 PA Black

10366578

Price Range
£ 16.2154 - £ 15.5633

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 63.0 mm M8 25.0 mm Steel PA

10366615

Price Range
£ 7.4982 - £ 7.3706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 7.0 mm M2.5 PA Black

10065914

Price Range
£ 0.2409 - £ 0.231

Stock Levels
16750 In stock
Attributes
  • Thread Size
    M2.5
  • Thread Length
    9.0 mm
  • Knob Diameter
    7.0 mm
  • Colour
    Black
  • Finish
    Gloss
Knurled Knob 22.0 mm Insert M6 16.0 mm PA Black

10260838

Price Range
£ 3.4528 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Knob Diameter
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Grip Knob 14.5 mm M6 PA Black

10065952

Price Range
£ 0.3416 - £ 0.3274

Stock Levels
7250 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    13.0 mm
  • Knob Diameter
    14.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 44.0 mm M6 PP Black

10188903

Price Range
£ 7.3564 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    44.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
Grip Knob 8.5 mm M3 PA Black

10065921

Price Range
£ 0.265 - £ 0.2537

Stock Levels
5692 In stock
Attributes
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Knob Diameter
    8.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 30.0 mm M6 PA Black

10333280

Price Range
£ 2.5797 - £ 2.5372

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    9.0 mm
  • Base Diameter
    14.0 mm
  • Knob Diameter
    30.0 mm
  • Colour
    Black
Grip Knob 44.0 mm M8 PP Black

10188910

Price Range
£ 7.243 - £ 7.243

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
Handwheel 63.0 mm Insert M10 PA Black

10366653

Price Range
£ 8.051 - £ 7.9376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Knurled Knob M8 Nylon 6 Black

10159743

Price Range
£ 3.3221 - £ 2.934

Stock Levels
2250 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 32.0 mm Insert M8 8.0 mm PA Black

10364307

Price Range
£ 2.4663 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Base Diameter
    17.0 mm
  • Knob Diameter
    32.0 mm
  • Colour
    Black
Handwheel 100.0 mm Insert M16 PA Black

10366608

Price Range
£ 17.4769 - £ 17.2075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Thread Length
    37.0 mm
  • Knob Diameter
    100.0 mm
  • Colour
    Black
  • Knob Material
    PA