Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
£ 14.1459 - £ 14.4436 1154 In stock
300.0 mm
DN 150
25.0 mm
40
£ 3.1467 - £ 3.2175 15 In stock
190.5 mm
2 1/2"
25.4 mm
300
£ 73.3378 - £ 73.3378 Request the lead time here
704.8 mm
16"
88.9 mm
900
£ 109.7941 - £ 109.7941 3 In stock
857.2 mm
20"
107.9 mm
900
£ 28.9722 - £ 29.5675 40 In stock
425.0 mm
DN 250
29.0 mm
25
£ 35.6908 - £ 35.6908 Request the lead time here
250.0 mm
DN 125
19.0 mm
16
£ 48.5469 - £ 49.5391 Request the lead time here
520.0 mm
DN 350
26.0 mm
16
£ 28.306 - £ 28.306 Request the lead time here
200.0 mm
DN 80
24.0 mm
£ 23.6994 - £ 24.1955 18 In stock
375.0 mm
DN 200
31.0 mm
40
£ 30.0636 - £ 30.6873 Request the lead time here
450.0 mm
DN 250
35.0 mm
40
£ 9.9503 - £ 10.1629 Request the lead time here
90.0 mm
DN 10
14.0 mm
40
£ 22.6363 - £ 23.0899 358 In stock
360.0 mm
DN 200
27.0 mm
25
£ 2.0411 - £ 2.0836 47 In stock
130.0 mm
3/4"
25.4 mm
1500
10239285 £ 62.1968 - £ 63.4583 49 In stock
580.0 mm
DN 400
28.0 mm
16
£ 152.0476 - £ 152.0476 252 In stock
812.8 mm
24"
47.8 mm
150
£ 10.1913 - £ 10.4039 Request the lead time here
80.0 mm
DN 15
10.0 mm
6
£ 12.0623 - £ 12.3033 Request the lead time here
285.0 mm
DN 150
24.0 mm
£ 34.6136 - £ 34.6136 Request the lead time here
240.0 mm
DN 125
15.0 mm
6
£ 72.7141 - £ 72.7141 Request the lead time here
660.0 mm
DN 400
46.0 mm
40
£ 40.6093 - £ 41.4314 6 In stock
515.0 mm
DN 300
38.0 mm
40
  • of 8
Flange Cover 300.0 mm 25.0 mm PE Yellow

10239162

Price Range
£ 14.4436 - £ 14.1459

Stock Levels
1154 In stock
Attributes
  • d
    300.0 mm
  • h
    25.0 mm
  • Nominal Pipe Size
    DN 150
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 190.5 mm 25.4 mm PE Yellow

10231753

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
15 In stock
Attributes
  • d
    190.5 mm
  • h
    25.4 mm
  • Nominal Pipe Size
    2 1/2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 704.8 mm 88.9 mm PE Yellow

10239056

Price Range
£ 73.3378 - £ 73.3378

Stock Levels
Request the lead time here
Attributes
  • d
    704.8 mm
  • h
    88.9 mm
  • Nominal Pipe Size
    16"
  • Class Pressure Rating
    900
  • Standard
    ANSI
Flange Cover 857.2 mm 107.9 mm PE Yellow

10239094

Price Range
£ 109.7941 - £ 109.7941

Stock Levels
3 In stock
Attributes
  • d
    857.2 mm
  • h
    107.9 mm
  • Nominal Pipe Size
    20"
  • Class Pressure Rating
    900
  • Standard
    ANSI
Flange Cover 425.0 mm 29.0 mm PE Yellow

10239223

Price Range
£ 29.5675 - £ 28.9722

Stock Levels
40 In stock
Attributes
  • d
    425.0 mm
  • h
    29.0 mm
  • Nominal Pipe Size
    DN 250
  • Class Pressure Rating
    25
  • Standard
    DIN
Flange Cover 250.0 mm 19.0 mm PE Yellow

10231876

Price Range
£ 35.6908 - £ 35.6908

Stock Levels
Request the lead time here
Attributes
  • d
    250.0 mm
  • h
    19.0 mm
  • Nominal Pipe Size
    DN 125
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 520.0 mm 26.0 mm PE Yellow

10239261

Price Range
£ 49.5391 - £ 48.5469

Stock Levels
Request the lead time here
Attributes
  • d
    520.0 mm
  • h
    26.0 mm
  • Nominal Pipe Size
    DN 350
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 200.0 mm 24.0 mm PE Yellow

10239322

Price Range
£ 28.306 - £ 28.306

Stock Levels
Request the lead time here
Attributes
  • d
    200.0 mm
  • h
    24.0 mm
  • Nominal Pipe Size
    DN 80
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 375.0 mm 31.0 mm PE Yellow

10239209

Price Range
£ 24.1955 - £ 23.6994

Stock Levels
18 In stock
Attributes
  • d
    375.0 mm
  • h
    31.0 mm
  • Nominal Pipe Size
    DN 200
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 450.0 mm 35.0 mm PE Yellow

10239247

Price Range
£ 30.6873 - £ 30.0636

Stock Levels
Request the lead time here
Attributes
  • d
    450.0 mm
  • h
    35.0 mm
  • Nominal Pipe Size
    DN 250
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 90.0 mm 14.0 mm PE Yellow

10239148

Price Range
£ 10.1629 - £ 9.9503

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 10
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 360.0 mm 27.0 mm PE Yellow

10239186

Price Range
£ 23.0899 - £ 22.6363

Stock Levels
358 In stock
Attributes
  • d
    360.0 mm
  • h
    27.0 mm
  • Nominal Pipe Size
    DN 200
  • Class Pressure Rating
    25
  • Standard
    DIN
Flange Cover 130.0 mm 25.4 mm PE Yellow

10231791

Price Range
£ 2.0836 - £ 2.0411

Stock Levels
47 In stock
Attributes
  • d
    130.0 mm
  • h
    25.4 mm
  • Nominal Pipe Size
    3/4"
  • Class Pressure Rating
    1500
  • Standard
    ANSI
Flange Cover 580.0 mm 28.0 mm PE Yellow

10239285

Price Range
£ 63.4583 - £ 62.1968

Stock Levels
49 In stock
Attributes
  • d
    580.0 mm
  • h
    28.0 mm
  • Nominal Pipe Size
    DN 400
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 812.8 mm 47.8 mm PE Yellow

10231913

Price Range
£ 152.0476 - £ 152.0476

Stock Levels
252 In stock
Attributes
  • d
    812.8 mm
  • h
    47.8 mm
  • Nominal Pipe Size
    24"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 80.0 mm 10.0 mm PE Yellow

10239131

Price Range
£ 10.4039 - £ 10.1913

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • h
    10.0 mm
  • Nominal Pipe Size
    DN 15
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 285.0 mm 24.0 mm PE Yellow

10239360

Price Range
£ 12.3033 - £ 12.0623

Stock Levels
Request the lead time here
Attributes
  • d
    285.0 mm
  • h
    24.0 mm
  • Nominal Pipe Size
    DN 150
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 240.0 mm 15.0 mm PE Yellow

10232743

Price Range
£ 34.6136 - £ 34.6136

Stock Levels
Request the lead time here
Attributes
  • d
    240.0 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 125
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 660.0 mm 46.0 mm PE Yellow

10232781

Price Range
£ 72.7141 - £ 72.7141

Stock Levels
Request the lead time here
Attributes
  • d
    660.0 mm
  • h
    46.0 mm
  • Nominal Pipe Size
    DN 400
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 515.0 mm 38.0 mm PE Yellow

10239254

Price Range
£ 41.4314 - £ 40.6093

Stock Levels
6 In stock
Attributes
  • d
    515.0 mm
  • h
    38.0 mm
  • Nominal Pipe Size
    DN 300
  • Class Pressure Rating
    40
  • Standard
    DIN