10239186
34286
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 23.0899 |
| 50 + | £ 22.6363 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 14.173 in |
|---|---|
| d | 360.0 mm |
| h | 1.063 in |
| h | 27.0 mm |
| Nominal Pipe Size | DN 200 |
| Class Pressure Rating | 25 |
| Standard | DIN |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue