Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 12.0623 - £ 12.3033 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
0.945 in
24.0 mm
|
|
||
| £ 28.9722 - £ 29.5675 | 40 In stock |
16.732 in
425.0 mm
|
DN 250
|
1.142 in
29.0 mm
|
25
|
||
| £ 33.8482 - £ 34.5427 | Request the lead time here |
21.5 in
546.1 mm
|
10"
|
2.748 in
69.8 mm
|
900
|
||
| £ 34.2734 - £ 34.9821 | Request the lead time here |
18.11 in
460.0 mm
|
DN 300
|
0.945 in
24.0 mm
|
16
|
||
| £ 48.5469 - £ 49.5391 | Request the lead time here |
20.472 in
520.0 mm
|
DN 350
|
1.024 in
26.0 mm
|
16
|
||
| £ 72.7141 - £ 72.7141 | Request the lead time here |
25.984 in
660.0 mm
|
DN 400
|
1.811 in
46.0 mm
|
40
|
||
| £ 22.6363 - £ 23.0899 | 258 In stock |
14.173 in
360.0 mm
|
DN 200
|
1.063 in
27.0 mm
|
25
|
||
| £ 2.8632 - £ 3.0069 | 65 In stock |
8.5 in
215.9 mm
|
2"
|
1.5 in
38.1 mm
|
1500
|
||
| £ 16.2862 - £ 16.2862 | 50 In stock |
5.512 in
140.0 mm
|
DN 32
|
0.709 in
18.0 mm
|
40
|
||
| £ 28.7029 - £ 29.284 | 121 In stock |
18.5 in
469.9 mm
|
8"
|
2.5 in
63.5 mm
|
900
|
||
| £ 3.8412 - £ 3.9262 | 108 In stock |
8.248 in
209.5 mm
|
3"
|
1.252 in
31.8 mm
|
600
|
||
| £ 25.8114 - £ 26.3358 | 5 In stock |
15.551 in
395.0 mm
|
DN 250
|
0.906 in
23.0 mm
|
10
|
||
| £ 81.5021 - £ 83.1605 | 331 In stock |
28 in
711.2 mm
|
18"
|
2.378 in
60.4 mm
|
300
|
||
| £ 58.8233 - £ 58.8233 | 10 In stock |
22.244 in
565.0 mm
|
DN 400
|
0.866 in
22.0 mm
|
10
|
||
| £ 15.2373 - £ 15.5492 | Request the lead time here |
12.402 in
315.0 mm
|
DN 175
|
0.827 in
21.0 mm
|
16
|
||
| £ 46.0522 - £ 47.0019 | Request the lead time here |
24 in
609.6 mm
|
12"
|
3.118 in
79.2 mm
|
900
|
||
| £ 27.9375 - £ 28.5045 | Request the lead time here |
15.945 in
405.0 mm
|
DN 250
|
0.906 in
23.0 mm
|
16
|
||
| £ 10.8291 - £ 11.0417 | 567 In stock |
3.74 in
95.0 mm
|
DN 15
|
0.63 in
16.0 mm
|
|
||
| 10239285 | £ 62.1968 - £ 63.4583 | 49 In stock |
22.835 in
580.0 mm
|
DN 400
|
1.102 in
28.0 mm
|
16
|
|
| £ 28.306 - £ 28.306 | Request the lead time here |
7.874 in
200.0 mm
|
DN 80
|
0.945 in
24.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue