10239285
34299
| Quantity | Unit price |
|---|---|
| 1 - 29 | £ 63.4583 |
| 30 + | £ 62.1968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 580.0 mm |
|---|---|
| d | 22.835 in |
| h | 1.102 in |
| h | 28.0 mm |
| Nominal Pipe Size | DN 400 |
| Class Pressure Rating | 16 |
| Standard | DIN |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue