Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 1.8851 - £ 1.9277 | 191 In stock |
4.748 in
120.6 mm
|
1/2"
|
0.878 in
22.3 mm
|
1500
|
||
| £ 2.2962 - £ 2.3387 | 1132 In stock |
6.118 in
155.4 mm
|
1 1/2"
|
0.811 in
20.6 mm
|
300
|
||
| £ 2.3812 - £ 2.4379 | 92 In stock |
7 in
177.8 mm
|
1 1/2"
|
1.248 in
31.7 mm
|
1500
|
||
| £ 5.6838 - £ 5.7972 | 88 In stock |
10.752 in
273.1 mm
|
4"
|
1.5 in
38.1 mm
|
600
|
||
| £ 7.9943 - £ 8.1644 | Request the lead time here |
14 in
355.6 mm
|
6"
|
1.882 in
47.8 mm
|
600
|
||
| £ 78.2421 - £ 78.2421 | Request the lead time here |
25 in
635.0 mm
|
18"
|
1.559 in
39.6 mm
|
150
|
||
| £ 16.3004 - £ 16.6264 | 10 In stock |
12.992 in
330.0 mm
|
DN 175
|
0.984 in
25.0 mm
|
25
|
||
| £ 106.4773 - £ 106.4773 | Request the lead time here |
29.488 in
749.0 mm
|
DN 500
|
1.811 in
46.0 mm
|
40
|
||
| £ 20.5385 - £ 20.5385 | Request the lead time here |
6.496 in
165.0 mm
|
DN 50
|
0.591 in
15.0 mm
|
16
|
||
| £ 33.5647 - £ 33.5647 | 113 In stock |
9.252 in
235.0 mm
|
DN 100
|
0.827 in
21.0 mm
|
40
|
||
| £ 11.7363 - £ 11.9772 | 11 In stock |
4.134 in
105.0 mm
|
DN 20
|
0.63 in
16.0 mm
|
40
|
||
| £ 19.5321 - £ 19.9432 | 659 In stock |
5.512 in
140.0 mm
|
DN 50
|
0.433 in
11.0 mm
|
6
|
||
| £ 91.4809 - £ 93.3519 | 10 In stock |
28.15 in
715.0 mm
|
DN 500
|
1.181 in
30.0 mm
|
16
|
||
| £ 2.3245 - £ 2.3671 | Request the lead time here |
6.118 in
155.4 mm
|
1 1/2"
|
0.882 in
22.4 mm
|
600
|
||
| 10231968 | £ 21.1338 - £ 21.1338 | 42 In stock |
6.496 in
165.0 mm
|
DN 50
|
0.669 in
17.0 mm
|
40
|
|
| £ 11.2118 - £ 11.4386 | 31 In stock |
4.134 in
105.0 mm
|
DN 20
|
0.551 in
14.0 mm
|
16
|
||
| £ 14.1459 - £ 14.4436 | Request the lead time here |
4.724 in
120.0 mm
|
DN 32
|
0.472 in
12.0 mm
|
10
|
||
| £ 100.3398 - £ 100.3398 | Request the lead time here |
28.74 in
730.0 mm
|
DN 500
|
1.575 in
40.0 mm
|
25
|
||
| £ 2.2537 - £ 2.2962 | 18 In stock |
5 in
127.0 mm
|
1 1/2"
|
0.689 in
17.5 mm
|
150
|
||
| £ 12.9694 - £ 13.2387 | 57 In stock |
4.528 in
115.0 mm
|
DN 25
|
0.551 in
14.0 mm
|
16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue