10239254
34295
| Quantity | Unit price |
|---|---|
| 1 - 31 | £ 41.4314 |
| 32 + | £ 40.6093 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 515.0 mm |
|---|---|
| d | 20.276 in |
| h | 38.0 mm |
| h | 1.496 in |
| Nominal Pipe Size | DN 300 |
| Class Pressure Rating | 40 |
| Standard | DIN |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue