Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 33.8482 - £ 34.5427 | Request the lead time here |
21.5 in
546.1 mm
|
10"
|
2.748 in
69.8 mm
|
900
|
||
| £ 16.2862 - £ 16.2862 | 50 In stock |
5.512 in
140.0 mm
|
DN 32
|
0.709 in
18.0 mm
|
40
|
||
| £ 13.9758 - £ 35.8255 | Request the lead time here |
13.386 in
340.0 mm
|
DN 200
|
0.945 in
24.0 mm
|
|
||
| £ 32.53 - £ 32.53 | 334 In stock |
8.661 in
220.0 mm
|
DN 100
|
0.945 in
24.0 mm
|
|
||
| 10231777 | £ 2.1686 - £ 2.2112 | Request the lead time here |
5.878 in
149.3 mm
|
1"
|
1.118 in
28.4 mm
|
1500
|
|
| £ 7.2237 - £ 9.2751 | Request the lead time here |
12.598 in
320.0 mm
|
DN 200
|
0.669 in
17.0 mm
|
6
|
||
| £ 2.1403 - £ 2.1828 | 794 In stock |
4.882 in
124.0 mm
|
1"
|
0.689 in
17.5 mm
|
400
|
||
| £ 21.9559 - £ 21.9559 | Request the lead time here |
6.299 in
160.0 mm
|
DN 65
|
0.433 in
11.0 mm
|
6
|
||
| £ 10.0637 - £ 10.2621 | 53 In stock |
11.22 in
285.0 mm
|
DN 150
|
0.748 in
19.0 mm
|
16
|
||
| £ 32.1756 - £ 32.8276 | Request the lead time here |
17.52 in
445.0 mm
|
DN 300
|
0.866 in
22.0 mm
|
10
|
||
| £ 17.5052 - £ 17.5052 | 213 In stock |
5.906 in
150.0 mm
|
DN 40
|
0.512 in
13.0 mm
|
16
|
||
| £ 27.2288 - £ 27.2288 | Request the lead time here |
7.874 in
200.0 mm
|
DN 80
|
0.827 in
21.0 mm
|
40
|
||
| £ 38.8375 - £ 38.8375 | Request the lead time here |
10.433 in
265.0 mm
|
DN 150
|
0.591 in
15.0 mm
|
6
|
||
| £ 29.3407 - £ 29.3407 | Request the lead time here |
8.268 in
210.0 mm
|
DN 100
|
0.512 in
13.0 mm
|
6
|
||
| £ 37.7886 - £ 37.7886 | Request the lead time here |
10.63 in
270.0 mm
|
DN 125
|
0.906 in
23.0 mm
|
40
|
||
| £ 3.6569 - £ 3.7278 | 90 In stock |
8.248 in
209.5 mm
|
3"
|
1.118 in
28.4 mm
|
300
|
||
| £ 26.2649 - £ 26.8036 | Request the lead time here |
15 in
381.0 mm
|
8"
|
1.618 in
41.1 mm
|
300
|
||
| £ 66.7325 - £ 68.0933 | 12 In stock |
24.409 in
620.0 mm
|
DN 400
|
1.417 in
36.0 mm
|
25
|
||
| £ 5.9673 - £ 6.0807 | 199 In stock |
11.5 in
292.1 mm
|
4"
|
1.748 in
44.4 mm
|
900
|
||
| £ 102.8061 - £ 104.9039 | 13 In stock |
32 in
812.8 mm
|
20"
|
3.5 in
88.9 mm
|
600
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue