10233351
32312
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 34.9821 |
| 20 + | £ 34.2734 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 18.11 in |
|---|---|
| d | 460.0 mm |
| h | 0.945 in |
| h | 24.0 mm |
| Nominal Pipe Size | DN 300 |
| Class Pressure Rating | 16 |
| Standard | DIN |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 39235 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue