| Quantity | Unit price | 
|---|---|
| 1 + | £ 16.2862 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 140.0 mm | 
|---|---|
| d | 5.512 in | 
| h | 0.709 in | 
| h | 18.0 mm | 
| Nominal Pipe Size | DN 32 | 
| Class Pressure Rating | 40 | 
| Standard | DIN | 
| Colour | Yellow | 
| Material | PE | 
| Commodity Code | 3926909790 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue