Menu Search

Vent Plug 120L/H (70mbar) 7.5 mm Nylon 6 Grey

Essentra Part Number:

10236543

Manufacturer Part Number:

34002735E

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 9.3198
100 + £ 6.657
Standard pack: 100

Order any quantity

Total price:

£ 9.32

1 x £ 9.3198

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 5.5 mm
D 17.0 mm
H 9.2 mm
L 7.5 mm
Material Nylon 6
Colour Grey
Type 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us