Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
77 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 1.0304 - £ 1.073 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
M4
40.0 mm
£ 0.2381 - £ 0.248 Request the lead time here
Hexagonal
PA
M4
18.0 mm
£ 0.7257 - £ 0.7413 Request the lead time here
Hexagonal
PA
M4
8.0 mm
HTSN-M4-30-8-1 £ 0.7186 - £ 0.7186 Request the lead time here
Hexagonal
PA
M4
30.0 mm
£ 0.4209 - £ 0.4209 Request the lead time here
Hexagonal
PA
M4
35.0 mm
£ 0.7257 - £ 0.7413 Request the lead time here
Hexagonal
PA
M4
5.0 mm
HTSN-M4-40-10-1 £ 0.9652 - £ 0.9851 Request the lead time here
Hexagonal
PA
M4
40.0 mm
£ 0.6305 - £ 0.6568 Request the lead time here
Hexagonal
PA
M4
8.0 mm
£ 0.8463 - £ 0.8808 Request the lead time here
Hexagonal
PA
M4
25.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
Hexagonal
PA
M4
12.0 mm
£ 0.2268 - £ 0.2352 Request the lead time here
Round
PA
M4
12.7 mm
500 In stock
Round
PA
M4
25.4 mm
£ 0.2012 - £ 0.2097 Request the lead time here
Round
PA
M4
6.4 mm
£ 0.2423 - £ 0.2523 Request the lead time here
Round
PA
M4
19.1 mm
Request the lead time here
Round
PA
M4
15.9 mm
£ 0.4524 - £ 0.5195 Request the lead time here
Hexagonal
PA
M4
25.4 mm
£ 0.9057 - £ 0.944 Request the lead time here
Hexagonal
PA
M4
40.0 mm
£ 0.9567 - £ 0.9964 Request the lead time here
Hexagonal
PA
M4
45.0 mm
£ 0.9964 - £ 1.0375 Request the lead time here
Hexagonal
PA
M4
50.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
Hexagonal
PA
M4
15.0 mm
  • of 4
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

302440059935

Price Range
£ 1.073 - £ 1.0304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 10.0 mm M4 18.0 mm

HTSN-M4-18-10-1

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    18.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 8.0 mm

HTSN-M4-8-8-1

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

HTSN-M4-30-8-1

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 10.0 mm M4 35.0 mm

HTSN-M4-35-10-1

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 5.0 mm

HTSN-M4-5-8-1

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 10.0 mm M4 40.0 mm

HTSN-M4-40-10-1

Price Range
£ 0.9851 - £ 0.9652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
Male To Male Standoff Hexagonal 6.0 mm M4 8.0 mm PA

313400259902

Price Range
£ 0.6568 - £ 0.6305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 25.0 mm PA

313400859902

Price Range
£ 0.8808 - £ 0.8463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 12.0 mm PA

313400459902

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide
Female To Female Standoff Cylindrical M4 12.7 mm

15MTSP013

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    12.7 mm
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    6.4 mm
Female To Female Standoff Cylindrical M4 25.4 mm

15MTSP020


Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    25.4 mm
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M4 6.4 mm

15MTSP011

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    6.4 mm
Female To Female Standoff Cylindrical M4 19.1 mm

15MTSP019

Price Range
£ 0.2523 - £ 0.2423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    19.0 mm
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M4 15.9 mm

15MTSP042


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    15.8 mm
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Hexagonal 4.7 mm M4 25.4 mm

14MHTSP015

Price Range
£ 0.5195 - £ 0.4524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    25.4 mm
  • Full Material
    Polyamide
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

305440059902

Price Range
£ 0.944 - £ 0.9057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 45.0 mm

305445059902

Price Range
£ 0.9964 - £ 0.9567

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    45.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 50.0 mm

305450059902

Price Range
£ 1.0375 - £ 0.9964

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    50.0 mm
Male To Male Standoff Hexagonal 6.0 mm M4 15.0 mm PA

313400559902

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide