10352472
15MTSP042
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Internal Thread Length | 15.8 mm |
| Internal Thread Length | 0.622 in |
| Spacer Shape | Round |
| Compatible Thread Sizes (All) | M4 |
| Diameter | 0.315 in |
| Diameter | 8.0 mm |
| Spacer Length | 0.626 in |
| Spacer Length | 15.9 mm |
| Full Material | Nylon 6/6 |
| Type | Tap Spacer |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue