10341513
14MHTSP015
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.5195 |
| 5000 + | £ 0.4524 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Thread Size | M4 |
| Spacer Length | 1 in |
| Spacer Length | 25.4 mm |
| Full Material | Polyamide |
| Type | Hexagonal Spacer |
| Commodity Code | 3926909790 |
| Distance Across Flats | 0.185 in |
| Distance Across Flats | 4.7 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue