Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2437 |
5000 - 9999 | £ 0.2395 |
10000 + | £ 0.2341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Internal Thread Length | 19.0 mm |
Internal Thread Length | 0.748 in |
Spacer Shape | Round |
Compatible Thread Sizes (All) | M4 |
Diameter | 8.0 mm |
Diameter | 0.315 in |
Spacer Length | 19.1 mm |
Spacer Length | 0.752 in |
Full Material | Nylon 6/6 |
Type | Tap Spacer |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue