10352427
15MTSP013
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2352 |
| 5000 - 9999 | £ 0.231 |
| 10000 + | £ 0.2268 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Internal Thread Length | 12.7 mm |
| Internal Thread Length | 0.5 in |
| Spacer Shape | Round |
| Compatible Thread Sizes (All) | M4 |
| Diameter | 0.252 in |
| Diameter | 6.4 mm |
| Spacer Length | 0.5 in |
| Spacer Length | 12.7 mm |
| Full Material | Nylon 6/6 |
| Type | Tap Spacer |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue