Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
77 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 1.0053 - £ 1.0468 Request the lead time here
Hexagonal
PA
M4
40.0 mm
£ 2.1828 - £ 2.1828 Request the lead time here
Hexagonal
PA
M4
15.0 mm
£ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M4
12.0 mm
£ 0.7186 - £ 0.7186 Request the lead time here
Hexagonal
PA
M4
30.0 mm
HTSN-M4-15-8-2 £ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M4
15.0 mm
£ 0.8773 - £ 0.8773 Request the lead time here
Hexagonal
PA
M4
40.0 mm
HTSN-M4-10-8-2 £ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
Nylon 6/6
M4
10.0 mm
HTSN-M4-25-8-2 £ 0.4337 - £ 0.4337 500 In stock
Hexagonal
PA
M4
25.0 mm
£ 1.9418 - £ 1.9418 1000 In stock
Hexagonal
PA
M4
13.0 mm
£ 1.8284 - £ 1.8284 Request the lead time here
Hexagonal
PA
M4
10.1 mm
£ 2.3954 - £ 2.3954 Request the lead time here
Hexagonal
PA
M4
19.0 mm
£ 3.2884 - £ 3.2884 Request the lead time here
Hexagonal
PA
M4
25.0 mm
£ 0.7044 - £ 0.7328 1000 In stock
Hexagonal
PA
M4
15.0 mm
1306280 £ 0.7257 - £ 0.7413 Request the lead time here
Hexagonal
Nylon 6/6
M4
8.0 mm
£ 0.7257 - £ 0.7413 Request the lead time here
Hexagonal
PA
M4
18.0 mm
£ 0.7044 - £ 0.7328 Request the lead time here
Hexagonal
PA
M4
20.0 mm
1306279 £ 0.1329 - £ 0.1329 500 In stock
Hexagonal
PA
M4
20.0 mm
  • of 4
Male To Male Standoff Hexagonal 6.0 mm M4 40.0 mm PA

313401159902

Price Range
£ 1.0468 - £ 1.0053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

463825

Price Range
£ 2.1828 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.3 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 12.0 mm

HTSN-M4-12-8-2

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

HTSN-M4-30-8-2

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

HTSN-M4-15-8-2

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

HTSN-M4-40-8-2

Price Range
£ 0.8773 - £ 0.8773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 8.0 mm M3 10.0 mm

HTSN-M4-10-8-2

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

HTSN-M4-25-8-2

Price Range
£ 0.4337 - £ 0.4337

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 13.0 mm

463824

Price Range
£ 1.9418 - £ 1.9418

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.3 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    13.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 10.1 mm

463823

Price Range
£ 1.8284 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.1 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    10.1 mm
Male To Female Standoff Hexagonal 7.0 mm M4 19.0 mm

463826

Price Range
£ 2.3954 - £ 2.3954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    19.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

463827

Price Range
£ 3.2884 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.1 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

305415059902

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 8.0 mm

1306280

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

HTSN-M4-18-8-2

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    18.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

305420059902

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

1306279

Price Range
£ 0.1329 - £ 0.1329

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    20.0 mm