Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1478 - £ 0.3527 | 947 In stock |
1.063 in
27.0 mm
|
1/2 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| 10107539 | £ 0.2863 - £ 0.8221 | Request the lead time here |
1.457 in
37.0 mm
|
7/8 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
|
| £ 0.3194 - £ 0.7783 | 900 In stock |
1.083 in
27.5 mm
|
1/2 in
|
Yellow
|
1.181 in
30.0 mm
|
HDPE
|
1.26 in
32.0 mm
|
BSP/GAS
|
||
| £ 0.3654 - £ 0.5094 | Request the lead time here |
1.575 in
40.0 mm
|
1 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.1047 - £ 0.4118 | 500 In stock |
0.591 in
15.0 mm
|
1/8-28 in
|
Yellow
|
0.394 in
10.0 mm
|
HDPE
|
0.512 in
13.0 mm
|
BSP/GAS
|
||
| £ 0.1241 - £ 0.6152 | 400 In stock |
1.142 in
29.0 mm
|
5/8-14 in
|
Yellow
|
0.492 in
12.5 mm
|
HDPE
|
0.551 in
14.0 mm
|
BSP/GAS
|
||
| £ 0.0871 - £ 0.4319 | 4600 In stock |
0.906 in
23.0 mm
|
3/8-19 in
|
Yellow
|
0.453 in
11.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
BSP/GAS
|
||
| £ 0.3114 - £ 0.9493 | 500 In stock |
1.496 in
38.0 mm
|
7/8-14 in
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.669 in
17.0 mm
|
BSP/GAS
|
||
| 10107362 | £ 0.0842 - £ 0.4671 | Request the lead time here |
1.063 in
27.0 mm
|
1/2-14 in
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
BSP/GAS
|
|
| £ 0.2628 - £ 0.4939 | 286 In stock |
1.575 in
40.0 mm
|
1-11 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
BSP/GAS
|
||
| £ 0.3194 - £ 0.7986 | 500 In stock |
0.827 in
21.0 mm
|
0;6 x 19
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| £ 0.0878 - £ 0.1865 | 4000 In stock |
0.689 in
17.5 mm
|
M12 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.3678 - £ 0.7271 | 98 In stock |
2.323 in
59.0 mm
|
M52 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.1365 - £ 0.4305 | 6500 In stock |
1.417 in
36.0 mm
|
M30 x 2;0
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| £ 0.3542 - £ 0.6601 | 420 In stock |
2.047 in
52.0 mm
|
M45 x 1;5
|
Yellow
|
0.63 in
16.0 mm
|
HDPE
|
0.709 in
18.0 mm
|
Metric
|
||
| £ 0.8443 - £ 0.8443 | 1096 In stock |
2.717 in
69.0 mm
|
M62 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.1026 - £ 0.5625 | 100 In stock |
1.102 in
28.0 mm
|
M22 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.551 in
14.0 mm
|
Metric
|
||
| 10107171 | £ 0.2312 - £ 0.4389 | 1655 In stock |
1.673 in
42.5 mm
|
M36 x 1;5
|
Yellow
|
0.571 in
14.5 mm
|
HDPE
|
0.63 in
16.0 mm
|
Metric
|
|
| £ 0.7721 - £ 0.7721 | 4668 In stock |
2.244 in
57.0 mm
|
M50 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
Metric
|
||
| £ 0.3775 - £ 0.9198 | 4950 In stock |
1.339 in
34.0 mm
|
M27 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm