Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1647 - £ 0.4209 | 1182 In stock |
1.417 in
36.0 mm
|
M30 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| £ 0.0881 - £ 0.1865 | 2000 In stock |
0.748 in
19.0 mm
|
M14 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.1399 - £ 0.5625 | 7400 In stock |
1.024 in
26.0 mm
|
M20 x 1;5
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
Metric
|
||
| £ 0.1026 - £ 0.5625 | 100 In stock |
1.102 in
28.0 mm
|
M22 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.4693 - £ 1.8634 | Request the lead time here |
1.772 in
45.0 mm
|
1-1/2 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3304 - £ 1.2682 | 350 In stock |
0.906 in
23.0 mm
|
11/16-16 in
|
Yellow
|
0.335 in
8.5 mm
|
HDPE
|
0.394 in
10.0 mm
|
UNF
|
||
| £ 0.3362 - £ 0.6386 | 2247 In stock |
1.26 in
32.0 mm
|
1 in
|
Yellow
|
1.004 in
25.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| Request the lead time here |
|
M10 x 1.0
|
Red
|
0.236 in
6.0 mm
|
LDPE
|
0.394 in
10.0 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue