Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0878 - £ 0.1865 | 4000 In stock |
0.689 in
17.5 mm
|
M12 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.1351 - £ 0.208 | 2601 In stock |
0.965 in
24.5 mm
|
M18 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.3114 - £ 0.9493 | 500 In stock |
1.496 in
38.0 mm
|
7/8-14 in
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.669 in
17.0 mm
|
BSP/GAS
|
||
| £ 0.4633 - £ 0.6721 | 210 In stock |
2.165 in
55.0 mm
|
1-1/2-11 in
|
Yellow
|
1.063 in
27.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.2504 - £ 0.6601 | 2250 In stock |
1.89 in
48.0 mm
|
M42 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm
|
Metric
|
||
| £ 0.3654 - £ 0.5094 | Request the lead time here |
1.575 in
40.0 mm
|
1 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.1047 - £ 0.4118 | 500 In stock |
0.591 in
15.0 mm
|
1/8-28 in
|
Yellow
|
0.394 in
10.0 mm
|
HDPE
|
0.512 in
13.0 mm
|
BSP/GAS
|
||
| £ 0.4323 - £ 1.326 | 225 In stock |
1.929 in
49.0 mm
|
1-1/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.1478 - £ 0.7408 | 1850 In stock |
1.161 in
29.5 mm
|
5/8 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.1478 - £ 0.3527 | 947 In stock |
1.063 in
27.0 mm
|
1/2 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.3194 - £ 0.7783 | 900 In stock |
1.083 in
27.5 mm
|
1/2 in
|
Yellow
|
1.181 in
30.0 mm
|
HDPE
|
1.26 in
32.0 mm
|
BSP/GAS
|
||
| £ 0.0994 - £ 0.5299 | 8800 In stock |
0.866 in
22.0 mm
|
3/8 in
|
Yellow
|
0.807 in
20.5 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| £ 0.3989 - £ 1.444 | 550 In stock |
2.126 in
54.0 mm
|
1-1/2 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
BSP/GAS
|
||
| £ 0.1827 - £ 0.3886 | 5498 In stock |
1.299 in
33.0 mm
|
3/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.234 - £ 0.5702 | 800 In stock |
0.591 in
15.0 mm
|
1/8 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.689 in
17.5 mm
|
BSP/GAS
|
||
| £ 0.0871 - £ 0.4319 | 4600 In stock |
0.906 in
23.0 mm
|
3/8-19 in
|
Yellow
|
0.453 in
11.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
BSP/GAS
|
||
| £ 0.3194 - £ 0.7986 | 500 In stock |
0.827 in
21.0 mm
|
0;6 x 19
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| 10107539 | £ 0.2863 - £ 0.8221 | Request the lead time here |
1.457 in
37.0 mm
|
7/8 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
|
| £ 0.2537 - £ 0.3238 | 15198 In stock |
1.929 in
49.0 mm
|
1-1/4-11 in
|
Yellow
|
0.925 in
23.5 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.442 - £ 0.6314 | Request the lead time here |
1.89 in
48.0 mm
|
1-1/4-11 in
|
Yellow
|
0.63 in
16.0 mm
|
HDPE
|
0.709 in
18.0 mm
|
BSP/GAS
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue