Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.4975 - £ 0.9399 2975 In stock
48.0 mm
1-5/8 in
Yellow
26.0 mm
HDPE
28.0 mm
UNF Threads
£ 0.3294 - £ 0.8027 1900 In stock
8.0 mm
3/16 in
Yellow
13.0 mm
HDPE
14.0 mm
UNF Threads
£ 0.3802 - £ 0.7163 750 In stock
32.0 mm
1-1/16-12 in
Yellow
21.0 mm
HDPE
23.0 mm
UNF
£ 0.3903 - £ 1.5344 Request the lead time here
34.0 mm
1-1/16 in
Yellow
26.0 mm
HDPE
28.0 mm
UNF Threads
£ 0.3147 - £ 1.2356 1500 In stock
21.0 mm
5/8-18 in
Yellow
16.5 mm
HDPE
18.0 mm
UNF
£ 0.4174 - £ 0.7916 3747 In stock
40.0 mm
1-5/16 in
Yellow
26.5 mm
HDPE
28.0 mm
UNF Threads
£ 0.4256 - £ 0.4256 242 In stock
34.0 mm
M27 x 2;0
Yellow
13.0 mm
HDPE
14.5 mm
Metric
£ 0.1613 - £ 0.4305 85 In stock
42.0 mm
M36 x 2;0
Yellow
15.0 mm
HDPE
17.0 mm
Metric
10107065 £ 0.1197 - £ 0.1865 Request the lead time here
22.0 mm
M16 x 1;5
Yellow
11.0 mm
HDPE
12.5 mm
Metric
£ 0.1342 - £ 0.7132 6500 In stock
29.5 mm
M24 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
10107140 £ 0.2019 - £ 0.7006 2800 In stock
35.5 mm
M29 x 1;5
Yellow
13.0 mm
HDPE
15.2 mm
Metric
£ 0.3678 - £ 0.7271 98 In stock
59.0 mm
M52 x 1;5
Yellow
17.0 mm
HDPE
19.0 mm
Metric
£ 0.1365 - £ 0.4305 6500 In stock
36.0 mm
M30 x 2;0
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.3542 - £ 0.6589 1685 In stock
46.0 mm
M40 x 1;5
Yellow
15.0 mm
HDPE
17.0 mm
Metric
£ 0.6326 - £ 0.6326 1300 In stock
61.0 mm
M55 x 1;5
Yellow
17.0 mm
HDPE
18.5 mm
Metric
£ 0.2098 - £ 0.5357 213 In stock
44.0 mm
M38 x 1;5
Yellow
15.0 mm
HDPE
17.0 mm
Metric
£ 0.2589 - £ 0.4759 Request the lead time here
36.0 mm
M30 x 2;0
Yellow
30.0 mm
HDPE
31.5 mm
Metric
£ 0.3542 - £ 0.6601 420 In stock
52.0 mm
M45 x 1;5
Yellow
16.0 mm
HDPE
18.0 mm
Metric
£ 0.8443 - £ 0.8443 1096 In stock
69.0 mm
M62 x 1;5
Yellow
17.0 mm
HDPE
19.0 mm
Metric
£ 0.1219 - £ 0.4671 3900 In stock
17.5 mm
1/4 in
Yellow
18.5 mm
HDPE
21.0 mm
BSP/GAS
  • of 8
Threaded Cap UNF Threads 1-5/8 HDPE Yellow

10107775

Price Range
£ 0.9399 - £ 0.4975

Stock Levels
2975 In stock
Attributes
  • D
    48.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-5/8 in
Threaded Cap UNF Threads 3/16 HDPE Yellow

10107591

Price Range
£ 0.8027 - £ 0.3294

Stock Levels
1900 In stock
Attributes
  • D
    8.0 mm
  • H
    14.0 mm
  • h
    13.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    3/16 in
Threaded Cap UNF Threads 1-1/16 HDPE Yellow

10107898

Price Range
£ 0.7163 - £ 0.3802

Stock Levels
750 In stock
Attributes
  • D
    32.0 mm
  • H
    23.0 mm
  • h
    21.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-1/16-12 in
Threaded Cap UNF Threads 1-1/16 HDPE Yellow

10107713

Price Range
£ 1.5344 - £ 0.3903

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-1/16 in
Threaded Cap UNF Threads 5/8 HDPE Yellow

10107829

Price Range
£ 1.2356 - £ 0.3147

Stock Levels
1500 In stock
Attributes
  • D
    21.0 mm
  • H
    18.0 mm
  • h
    16.5 mm
  • Thread Standard
    UNF
  • Thread Size
    5/8-18 in
Threaded Cap UNF Threads 1-5/16 HDPE Yellow

10107744

Price Range
£ 0.7916 - £ 0.4174

Stock Levels
3747 In stock
Attributes
  • D
    40.0 mm
  • H
    28.0 mm
  • h
    26.5 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-5/16 in
Threaded Cap Metric Threads M27 HDPE Yellow

10107256

Price Range
£ 0.4256 - £ 0.4256

Stock Levels
242 In stock
Attributes
  • D
    34.0 mm
  • H
    14.5 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 2;0
Threaded Cap Metric Threads M36 HDPE Yellow

10107287

Price Range
£ 0.4305 - £ 0.1613

Stock Levels
85 In stock
Attributes
  • D
    42.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 2;0
Threaded Cap Metric Threads M16 HDPE Yellow

10107065

Price Range
£ 0.1865 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    12.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1;5
Threaded Cap Metric Threads M24 HDPE Yellow

10107102

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
6500 In stock
Attributes
  • D
    29.5 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M24 x 1;5
Threaded Cap Metric Threads M29 HDPE Yellow

10107140

Price Range
£ 0.7006 - £ 0.2019

Stock Levels
2800 In stock
Attributes
  • D
    35.5 mm
  • H
    15.2 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M29 x 1;5
Threaded Cap Metric Threads M52 HDPE Yellow

10107225

Price Range
£ 0.7271 - £ 0.3678

Stock Levels
98 In stock
Attributes
  • D
    59.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107263

Price Range
£ 0.4305 - £ 0.1365

Stock Levels
6500 In stock
Attributes
  • D
    36.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2;0
Threaded Cap Metric Threads M40 HDPE Yellow

10107195

Price Range
£ 0.6589 - £ 0.3542

Stock Levels
1685 In stock
Attributes
  • D
    46.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M40 x 1;5
Threaded Cap Metric Threads M55 HDPE Yellow

10107232

Price Range
£ 0.6326 - £ 0.6326

Stock Levels
1300 In stock
Attributes
  • D
    61.0 mm
  • H
    18.5 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M55 x 1;5
Threaded Cap Metric Threads M38 HDPE Yellow

10107188

Price Range
£ 0.5357 - £ 0.2098

Stock Levels
213 In stock
Attributes
  • D
    44.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M38 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107270

Price Range
£ 0.4759 - £ 0.2589

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • H
    31.5 mm
  • h
    30.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2;0
Threaded Cap Metric Threads M45 HDPE Yellow

10107201

Price Range
£ 0.6601 - £ 0.3542

Stock Levels
420 In stock
Attributes
  • D
    52.0 mm
  • H
    18.0 mm
  • h
    16.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M45 x 1;5
Threaded Cap Metric Threads M62 HDPE Yellow

10107249

Price Range
£ 0.8443 - £ 0.8443

Stock Levels
1096 In stock
Attributes
  • D
    69.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M62 x 1;5
Threaded Cap BSP Threads, Gas Threads 1/4 HDPE Yellow

10107478

Price Range
£ 0.4671 - £ 0.1219

Stock Levels
3900 In stock
Attributes
  • D
    17.5 mm
  • H
    21.0 mm
  • h
    18.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/4 in