Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.3654 - £ 0.5094 Request the lead time here
40.0 mm
1 in
Yellow
26.5 mm
HDPE
28.0 mm
BSP/GAS
£ 0.1219 - £ 0.4671 3900 In stock
17.5 mm
1/4 in
Yellow
18.5 mm
HDPE
21.0 mm
BSP/GAS
£ 0.1478 - £ 0.7408 1850 In stock
29.5 mm
5/8 in
Yellow
23.0 mm
HDPE
25.0 mm
BSP/GAS
£ 0.0871 - £ 0.4319 4600 In stock
23.0 mm
3/8-19 in
Yellow
11.5 mm
HDPE
12.5 mm
BSP/GAS
£ 0.1047 - £ 0.4118 500 In stock
15.0 mm
1/8-28 in
Yellow
10.0 mm
HDPE
13.0 mm
BSP/GAS
£ 0.1351 - £ 0.208 2601 In stock
24.5 mm
M18 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
£ 0.1182 - £ 0.1734 2000 In stock
12.0 mm
M8 x 1;0
Yellow
8.0 mm
HDPE
10.0 mm
Metric
£ 0.1399 - £ 0.5625 7400 In stock
26.0 mm
M20 x 1;5
Yellow
11.0 mm
HDPE
13.5 mm
Metric
£ 0.1093 - £ 0.1734 12125 In stock
17.0 mm
M12 x 1;0
Yellow
10.5 mm
HDPE
12.5 mm
Metric
10107171 £ 0.2312 - £ 0.4389 1655 In stock
42.5 mm
M36 x 1;5
Yellow
14.5 mm
HDPE
16.0 mm
Metric
£ 0.1342 - £ 0.7132 26550 In stock
33.0 mm
M26 x 1;5
Yellow
12.5 mm
HDPE
14.5 mm
Metric
10107065 £ 0.1197 - £ 0.1865 Request the lead time here
22.0 mm
M16 x 1;5
Yellow
11.0 mm
HDPE
12.5 mm
Metric
£ 0.3629 - £ 0.8842 1400 In stock
31.0 mm
M25 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
£ 0.7721 - £ 0.7721 4668 In stock
57.0 mm
M50 x 1;5
Yellow
17.0 mm
HDPE
18.5 mm
Metric
£ 0.0878 - £ 0.1865 4000 In stock
17.5 mm
M12 x 1;5
Yellow
10.5 mm
HDPE
12.5 mm
Metric
£ 0.1026 - £ 0.5625 100 In stock
28.0 mm
M22 x 1;5
Yellow
12.0 mm
HDPE
14.0 mm
Metric
£ 0.0881 - £ 0.1865 2000 In stock
19.0 mm
M14 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
10107164 £ 0.3526 - £ 0.4185 3592 In stock
39.0 mm
M32 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.3775 - £ 0.9198 4950 In stock
34.0 mm
M27 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
£ 0.2589 - £ 0.4759 Request the lead time here
36.0 mm
M30 x 2;0
Yellow
30.0 mm
HDPE
31.5 mm
Metric
  • of 8
Threaded Cap BSP Threads, Gas Threads 1 HDPE Yellow

10107546

Price Range
£ 0.5094 - £ 0.3654

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    28.0 mm
  • h
    26.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1 in
Threaded Cap BSP Threads, Gas Threads 1/4 HDPE Yellow

10107478

Price Range
£ 0.4671 - £ 0.1219

Stock Levels
3900 In stock
Attributes
  • D
    17.5 mm
  • H
    21.0 mm
  • h
    18.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/4 in
Threaded Cap BSP Threads, Gas Threads 5/8 HDPE Yellow

10107515

Price Range
£ 0.7408 - £ 0.1478

Stock Levels
1850 In stock
Attributes
  • D
    29.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    5/8 in
Threaded Cap BSP Threads, Gas Threads 3/8 HDPE Yellow

10107355

Price Range
£ 0.4319 - £ 0.0871

Stock Levels
4600 In stock
Attributes
  • D
    23.0 mm
  • H
    12.5 mm
  • h
    11.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/8-19 in
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

10107331

Price Range
£ 0.4118 - £ 0.1047

Stock Levels
500 In stock
Attributes
  • D
    15.0 mm
  • H
    13.0 mm
  • h
    10.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/8-28 in
Threaded Cap Metric Threads M18 HDPE Yellow

10107072

Price Range
£ 0.208 - £ 0.1351

Stock Levels
2601 In stock
Attributes
  • D
    24.5 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M18 x 1;5
Threaded Cap Metric Threads M8 HDPE Yellow

10106983

Price Range
£ 0.1734 - £ 0.1182

Stock Levels
2000 In stock
Attributes
  • D
    12.0 mm
  • H
    10.0 mm
  • h
    8.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M8 x 1;0
Threaded Cap Metric Threads M20 HDPE Yellow

10107089

Price Range
£ 0.5625 - £ 0.1399

Stock Levels
7400 In stock
Attributes
  • D
    26.0 mm
  • H
    13.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M20 x 1;5
Threaded Cap Metric Threads M12 HDPE Yellow

10107027

Price Range
£ 0.1734 - £ 0.1093

Stock Levels
12125 In stock
Attributes
  • D
    17.0 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;0
Threaded Cap Metric Threads M36 HDPE Yellow

10107171

Price Range
£ 0.4389 - £ 0.2312

Stock Levels
1655 In stock
Attributes
  • D
    42.5 mm
  • H
    16.0 mm
  • h
    14.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 1;5
Threaded Cap Metric Threads M26 HDPE Yellow

10107126

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
26550 In stock
Attributes
  • D
    33.0 mm
  • H
    14.5 mm
  • h
    12.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1;5
Threaded Cap Metric Threads M16 HDPE Yellow

10107065

Price Range
£ 0.1865 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    12.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1;5
Threaded Cap Metric Threads M25 HDPE Yellow

10107119

Price Range
£ 0.8842 - £ 0.3629

Stock Levels
1400 In stock
Attributes
  • D
    31.0 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M25 x 1;5
Threaded Cap Metric Threads M50 HDPE Yellow

10107218

Price Range
£ 0.7721 - £ 0.7721

Stock Levels
4668 In stock
Attributes
  • D
    57.0 mm
  • H
    18.5 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M50 x 1;5
Threaded Cap Metric Threads M12 HDPE Yellow

10107034

Price Range
£ 0.1865 - £ 0.0878

Stock Levels
4000 In stock
Attributes
  • D
    17.5 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;5
Threaded Cap Metric Threads M22 HDPE Yellow

10107096

Price Range
£ 0.5625 - £ 0.1026

Stock Levels
100 In stock
Attributes
  • D
    28.0 mm
  • H
    14.0 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M22 x 1;5
Threaded Cap Metric Threads M14 HDPE Yellow

10107041

Price Range
£ 0.1865 - £ 0.0881

Stock Levels
2000 In stock
Attributes
  • D
    19.0 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1;5
Threaded Cap Metric Threads M32 HDPE Yellow

10107164

Price Range
£ 0.4185 - £ 0.3526

Stock Levels
3592 In stock
Attributes
  • D
    39.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M32 x 1;5
Threaded Cap Metric Threads M27 HDPE Yellow

10107133

Price Range
£ 0.9198 - £ 0.3775

Stock Levels
4950 In stock
Attributes
  • D
    34.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107270

Price Range
£ 0.4759 - £ 0.2589

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • H
    31.5 mm
  • h
    30.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2;0