Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.1927 - £ 0.1927 15250 In stock
32.7 mm
1-3/16-12 in
Red
13.0 mm
LDPE - PIR
19.1 mm
UNF/JIC
£ 0.0817 - £ 0.0833 Request the lead time here
14.5 mm
1/2-20 in
Red
9.5 mm
LDPE - PIR
13.5 mm
UNF/JIC
£ 0.1158 - £ 0.1158 4126 In stock
17.9 mm
M16 x 1.5
Red
9.5 mm
LDPE - PIR
12.0 mm
Metric
£ 0.1814 - £ 0.1814 17955 In stock
26.2 mm
M24 x 1.5
Red
11.5 mm
LDPE - PIR
14.0 mm
Metric
£ 0.2324 - £ 0.2324 1197 In stock
37.4 mm
1-3/8-12 in
Red
10.5 mm
LDPE - PIR
24.5 mm
UNF/JIC
£ 0.1131 - £ 0.1131 7002 In stock
23.0 mm
13/16-16 in
Red
9.3 mm
LDPE - PIR
15.3 mm
UNF/JIC
£ 0.2608 - £ 0.2608 16050 In stock
38.8 mm
M36 x 2
Red
13.5 mm
LDPE - PIR
16.0 mm
Metric
£ 0.1158 - £ 0.1158 25338 In stock
18.0 mm
M16 x 1.5
Red
9.0 mm
LDPE - PIR
21.0 mm
Metric
£ 0.4181 - £ 0.4181 5481 In stock
61.9 mm
#2-11 in
Red
15.0 mm
LDPE - PIR
21.0 mm
BSP
10069165 £ 0.0958 - £ 0.0958 Request the lead time here
23.2 mm
1/2-14 in
Red
7.0 mm
LDPE - PIR
13.5 mm
BSP
10125908 £ 0.5598 - £ 0.5598 274 In stock
71.5 mm
2-1/4 in
Red
23.0 mm
LDPE - PIR
25.0 mm
BSP
10071441 £ 0.0704 - £ 0.0704 Request the lead time here
14.8 mm
1/4-19 in
Red
8.0 mm
LDPE - PIR
11.0 mm
BSP
£ 0.1078 - £ 0.1078 4998 In stock
25.4 mm
5/8-14 in
Red
10.0 mm
LDPE - PIR
15.7 mm
BSP
£ 0.1432 - £ 0.3276 11000 In stock
17.0 mm
7/16 in
Yellow
18.0 mm
HDPE
22.0 mm
UNF Threads
£ 0.3561 - £ 0.8677 900 In stock
13.5 mm
5/16 in
Yellow
17.0 mm
HDPE
19.5 mm
UNF Threads
£ 0.2651 - £ 0.7307 500 In stock
34.0 mm
1-1/16 in
Yellow
25.0 mm
HDPE
28.0 mm
UNF Threads
£ 0.1782 - £ 1.1025 100 In stock
21.5 mm
5/8 in
Yellow
21.0 mm
HDPE
23.0 mm
UNF Threads
10107669 £ 0.1782 - £ 0.525 4000 In stock
24.0 mm
1-1/16 in
Yellow
23.0 mm
HDPE
25.0 mm
UNF Threads
£ 0.4174 - £ 0.7869 Request the lead time here
41.0 mm
1-3/8-12 in
Yellow
14.0 mm
HDPE
16.0 mm
UNF
£ 0.2346 - £ 0.6577 500 In stock
29.0 mm
7/8 in
Yellow
26.5 mm
HDPE
28.0 mm
UNF Threads
  • of 8
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10069004

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
15250 In stock
Attributes
  • D
    32.7 mm
  • H
    19.1 mm
  • h
    13.0 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-3/16-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10071274

Price Range
£ 0.0833 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    13.5 mm
  • h
    9.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1/2-20 in
Threaded Cap Metric Threads LDPE - PIR Red

10083512

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
4126 In stock
Attributes
  • D
    17.9 mm
  • H
    12.0 mm
  • h
    9.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1.5
Threaded Cap Metric Threads LDPE - PIR Red

10083550

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
17955 In stock
Attributes
  • D
    26.2 mm
  • H
    14.0 mm
  • h
    11.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M24 x 1.5
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10085967

Price Range
£ 0.2324 - £ 0.2324

Stock Levels
1197 In stock
Attributes
  • D
    37.4 mm
  • H
    24.5 mm
  • h
    10.5 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    1-3/8-12 in
Threaded Cap UNF Threads, JIC Threads LDPE - PIR Red

10086919

Price Range
£ 0.1131 - £ 0.1131

Stock Levels
7002 In stock
Attributes
  • D
    23.0 mm
  • H
    15.3 mm
  • h
    9.3 mm
  • Thread Standard
    UNF/JIC
  • Thread Size
    13/16-16 in
Threaded Cap Metric Threads LDPE - PIR Red

10083598

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
16050 In stock
Attributes
  • D
    38.8 mm
  • H
    16.0 mm
  • h
    13.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 2
Threaded Cap Metric Threads LDPE - PIR Red

10085943

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
25338 In stock
Attributes
  • D
    18.0 mm
  • H
    21.0 mm
  • h
    9.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1.5
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10072936

Price Range
£ 0.4181 - £ 0.4181

Stock Levels
5481 In stock
Attributes
  • D
    61.9 mm
  • H
    21.0 mm
  • h
    15.0 mm
  • Thread Standard
    BSP
  • Thread Size
    #2-11 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10069165

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • h
    7.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/2-14 in
Threaded Cap BSP Threads, Gas Threads 2-1/4 LDPE - PIR Red

10125908

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
274 In stock
Attributes
  • D
    71.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP
  • Thread Size
    2-1/4 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10071441

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • D
    14.8 mm
  • H
    11.0 mm
  • h
    8.0 mm
  • Thread Standard
    BSP
  • Thread Size
    1/4-19 in
Threaded Cap BSP Threads, Gas Threads LDPE - PIR Red

10079867

Price Range
£ 0.1078 - £ 0.1078

Stock Levels
4998 In stock
Attributes
  • D
    25.4 mm
  • H
    15.7 mm
  • h
    10.0 mm
  • Thread Standard
    BSP
  • Thread Size
    5/8-14 in
Threaded Cap UNF Threads 7/16 HDPE Yellow

10107614

Price Range
£ 0.3276 - £ 0.1432

Stock Levels
11000 In stock
Attributes
  • D
    17.0 mm
  • H
    22.0 mm
  • h
    18.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    7/16 in
Threaded Cap UNF Threads 5/16 HDPE Yellow

10107584

Price Range
£ 0.8677 - £ 0.3561

Stock Levels
900 In stock
Attributes
  • D
    13.5 mm
  • H
    19.5 mm
  • h
    17.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    5/16 in
Threaded Cap UNF Threads 1-1/16 HDPE Yellow

10107720

Price Range
£ 0.7307 - £ 0.2651

Stock Levels
500 In stock
Attributes
  • D
    34.0 mm
  • H
    28.0 mm
  • h
    25.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-1/16 in
Threaded Cap UNF Threads 5/8 HDPE Yellow

10107652

Price Range
£ 1.1025 - £ 0.1782

Stock Levels
100 In stock
Attributes
  • D
    21.5 mm
  • H
    23.0 mm
  • h
    21.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    5/8 in
Threaded Cap UNF Threads 1-1/16 HDPE Yellow

10107669

Price Range
£ 0.525 - £ 0.1782

Stock Levels
4000 In stock
Attributes
  • D
    24.0 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-1/16 in
Threaded Cap UNF Threads 1-3/8 HDPE Yellow

10107911

Price Range
£ 0.7869 - £ 0.4174

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    16.0 mm
  • h
    14.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-3/8-12 in
Threaded Cap UNF Threads 7/8 HDPE Yellow

10107690

Price Range
£ 0.6577 - £ 0.2346

Stock Levels
500 In stock
Attributes
  • D
    29.0 mm
  • H
    28.0 mm
  • h
    26.5 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    7/8 in