Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2728 - £ 0.3031 | 31 In stock |
No
|
Natural
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
2.874 in
73.0 mm
|
3
|
||
| £ 0.4244 - £ 0.4716 | Request the lead time here |
No
|
Natural
|
LDPE
|
1.201 in
30.5 mm
|
|
3.228 in
82.0 mm
|
3
|
||
| £ 0.4244 - £ 0.4716 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.201 in
30.5 mm
|
|
3.346 in
85.0 mm
|
3
|
||
| £ 0.447 - £ 0.6953 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
3.638 in
92.4 mm
|
3
|
||
| £ 0.2315 - £ 0.3601 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.394 in
35.4 mm
|
|
2.638 in
67.0 mm
|
3
|
||
| £ 0.2728 - £ 0.3031 | 1500 In stock |
No
|
Natural
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
2.953 in
75.0 mm
|
3
|
||
| £ 0.447 - £ 0.6953 | 750 In stock |
No
|
Natural
|
LDPE - PIR
|
1.201 in
30.5 mm
|
|
3.15 in
80.0 mm
|
3
|
||
| £ 0.447 - £ 0.6953 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.201 in
30.5 mm
|
|
3.268 in
83.0 mm
|
3
|
||
| £ 0.6625 - £ 1.0306 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.614 in
41.0 mm
|
|
4.055 in
103.0 mm
|
3
|
||
| £ 0.629 - £ 0.6989 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.52 in
38.6 mm
|
|
4.252 in
108.0 mm
|
3
|
||
| £ 0.6625 - £ 1.0306 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.22 in
31.0 mm
|
|
3.937 in
100.0 mm
|
3
|
||
| £ 0.2315 - £ 0.3601 | 1260 In stock |
No
|
Natural
|
LDPE - PIR
|
1.394 in
35.4 mm
|
|
2.756 in
70.0 mm
|
3
|
||
| £ 0.336 - £ 0.5227 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
2.126 in
54.0 mm
|
3
|
||
| £ 0.2315 - £ 0.3601 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.102 in
28.0 mm
|
|
2.559 in
65.0 mm
|
3
|
||
| £ 0.0758 - £ 0.1179 | Request the lead time here |
No
|
Natural
|
LDPE
|
1.008 in
25.6 mm
|
|
1.575 in
40.0 mm
|
3
|
||
| £ 0.319 - £ 0.4963 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
2.165 in
55.0 mm
|
3
|
||
| £ 0.2008 - £ 0.3124 | Request the lead time here |
No
|
Natural
|
LDPE
|
1.094 in
27.8 mm
|
|
2.374 in
60.3 mm
|
3
|
||
| £ 0.447 - £ 0.6953 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.201 in
30.5 mm
|
|
3.031 in
77.0 mm
|
3
|
||
| £ 0.2155 - £ 0.3352 | 240 In stock |
No
|
Natural
|
LDPE - PIR
|
1.102 in
28.0 mm
|
|
2.5 in
63.5 mm
|
3
|
||
| £ 0.1357 - £ 0.2111 | 1000 In stock |
No
|
Natural
|
LDPE
|
1.181 in
30.0 mm
|
|
2.244 in
57.0 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue