20593339
20593339
| Quantity | Unit price |
|---|---|
| 60 - 599 | £ 0.3601 |
| 600 - 2999 | £ 0.2572 |
| 3000 + | £ 0.2315 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 65.0 mm |
|---|---|
| d | 2.559 in |
| H | 1.102 in |
| H | 28.0 mm |
| h | 28.0 |
| Vent Hole | No |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 3 |
| Recycled Content Percentage % | 50% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue