20593186
20593186
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1179 |
| 1000 - 4999 | £ 0.0842 |
| 5000 + | £ 0.0758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 40.0 mm |
|---|---|
| d | 1.575 in |
| H | 1.008 in |
| H | 25.6 mm |
| h | 25.6 |
| Vent Hole | No |
| Colour | Natural |
| Material | LDPE |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue