| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.6953 |
| 500 - 2499 | £ 0.4967 |
| 2500 + | £ 0.447 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 83.0 mm |
|---|---|
| d | 3.268 in |
| H | 30.5 mm |
| H | 1.201 in |
| h | 30.5 |
| Vent Hole | No |
| Colour | Natural |
| Material | LDPE |
| Type | 3 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue