Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
282 results
Product SKUs information
Essentra Part Number Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 6.386 - £ 7.0956 Request the lead time here
No
Natural
LDPE
65.0 mm
400.0 mm
3
£ 0.2873 - £ 0.447 Request the lead time here
Yes
Red
LDPE
29.0 mm
DN 75
81.7 mm
4
£ 4.2444 - £ 4.716 Request the lead time here
No
Black
LDPE
49.5 mm
323.9 mm
3
£ 5.1887 - £ 5.7652 26 In stock
No
Black
LDPE
56.8 mm
355.6 mm
3
£ 9.9782 - £ 11.0869 Request the lead time here
No
Black
LDPE
67.5 mm
508.0 mm
3
£ 1.3642 - £ 1.5158 10 In stock
No
Natural
LDPE
39.6 mm
168.3 mm
3
£ 1.6763 - £ 2.6076 15 In stock
No
Natural
LDPE
40.0 mm
185.0 mm
3
£ 1.9706 - £ 2.1895 20 In stock
No
Natural
LDPE
40.3 mm
225.0 mm
3
£ 3.3803 - £ 3.7559 30 In stock
No
Natural
LDPE
51.6 mm
273.0 mm
3
£ 3.5602 - £ 3.9558 24 In stock
No
Natural
LDPE
61.0 mm
280.0 mm
3
£ 2.0754 - £ 3.2285 84 In stock
No
Natural
LDPE
50.7 mm
200.0 mm
3
£ 1.9706 - £ 2.1895 Request the lead time here
No
Natural
LDPE
44.6 mm
219.1 mm
3
£ 2.0754 - £ 3.2285 Request the lead time here
No
Natural
LDPE
40.0 mm
210.0 mm
3
£ 2.0754 - £ 3.2285 20 In stock
No
Natural
LDPE
50.0 mm
242.0 mm
3
£ 2.0754 - £ 3.2285 70 In stock
Yes
Red
LDPE
50.7 mm
DN 200
200.0 mm
4
£ 1.4368 - £ 2.2351 16 In stock
Yes
Red
LDPE
50.5 mm
DN 180
183.6 mm
4
£ 0.629 - £ 0.6989 4035 In stock
No
Natural
LDPE - PIR
31.0 mm
98.0 mm
3
£ 0.4244 - £ 0.4716 Request the lead time here
No
Natural
LDPE
35.6 mm
88.9 mm
3
£ 1.099 - £ 1.2211 Request the lead time here
No
Natural
LDPE - PIR
38.6 mm
110.0 mm
3
£ 0.629 - £ 0.6989 600 In stock
No
Natural
LDPE - PIR
29.5 mm
101.6 mm
3
  • of 15
Standard Sizes Pipe Cap 400.0 mm 65.0 mm Natural LDPE

20593957

Price Range
£ 7.0956 - £ 6.386

Stock Levels
Request the lead time here
Attributes
  • d
    400.0 mm
  • H
    65.0 mm
  • h
    65.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap DN 75 29.0 mm Red LDPE

20594794

Price Range
£ 0.447 - £ 0.2873

Stock Levels
Request the lead time here
Attributes
  • d
    81.7 mm
  • H
    29.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 75
  • Vent Hole
    Yes
  • Colour
    Red
Standard Sizes Pipe Cap 323.9 mm 49.5 mm Black LDPE

20593926

Price Range
£ 4.716 - £ 4.2444

Stock Levels
Request the lead time here
Attributes
  • d
    323.9 mm
  • H
    49.5 mm
  • h
    49.5
  • Vent Hole
    No
  • Colour
    Black
Standard Sizes Pipe Cap 355.6 mm 56.8 mm Black LDPE

20593933

Price Range
£ 5.7652 - £ 5.1887

Stock Levels
26 In stock
Attributes
  • d
    355.6 mm
  • H
    56.8 mm
  • h
    56.8
  • Vent Hole
    No
  • Colour
    Black
Standard Sizes Pipe Cap 508.0 mm 67.5 mm Black LDPE

20594008

Price Range
£ 11.0869 - £ 9.9782

Stock Levels
Request the lead time here
Attributes
  • d
    508.0 mm
  • H
    67.5 mm
  • h
    67.5
  • Vent Hole
    No
  • Colour
    Black
Standard Sizes Pipe Cap 168.3 mm 39.6 mm Natural LDPE

20593735

Price Range
£ 1.5158 - £ 1.3642

Stock Levels
10 In stock
Attributes
  • d
    168.3 mm
  • H
    39.6 mm
  • h
    39.6
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 185.0 mm 40.0 mm Natural LDPE

20593773

Price Range
£ 2.6076 - £ 1.6763

Stock Levels
15 In stock
Attributes
  • d
    185.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 225.0 mm 40.3 mm Natural LDPE

20593834

Price Range
£ 2.1895 - £ 1.9706

Stock Levels
20 In stock
Attributes
  • d
    225.0 mm
  • H
    40.3 mm
  • h
    40.3
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 273.0 mm 51.6 mm Natural LDPE

20593896

Price Range
£ 3.7559 - £ 3.3803

Stock Levels
30 In stock
Attributes
  • d
    273.0 mm
  • H
    51.6 mm
  • h
    51.6
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 280.0 mm 61.0 mm Natural LDPE

20593902

Price Range
£ 3.9558 - £ 3.5602

Stock Levels
24 In stock
Attributes
  • d
    280.0 mm
  • H
    61.0 mm
  • h
    61.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 200.0 mm 50.7 mm Natural LDPE

20593803

Price Range
£ 3.2285 - £ 2.0754

Stock Levels
84 In stock
Attributes
  • d
    200.0 mm
  • H
    50.7 mm
  • h
    50.7
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 219.1 mm 44.6 mm Natural LDPE

20593827

Price Range
£ 2.1895 - £ 1.9706

Stock Levels
Request the lead time here
Attributes
  • d
    219.1 mm
  • H
    44.6 mm
  • h
    44.6
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 210.0 mm 40.0 mm Natural LDPE

20593810

Price Range
£ 3.2285 - £ 2.0754

Stock Levels
Request the lead time here
Attributes
  • d
    210.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 242.0 mm 50.0 mm Natural LDPE

20593858

Price Range
£ 3.2285 - £ 2.0754

Stock Levels
20 In stock
Attributes
  • d
    242.0 mm
  • H
    50.0 mm
  • h
    50.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap DN 200 50.7 mm Red LDPE

20594855

Price Range
£ 3.2285 - £ 2.0754

Stock Levels
70 In stock
Attributes
  • d
    200.0 mm
  • H
    50.7 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 200
  • Vent Hole
    Yes
  • Colour
    Red
Standard Sizes Pipe Cap DN 180 50.5 mm Red LDPE

20594848

Price Range
£ 2.2351 - £ 1.4368

Stock Levels
16 In stock
Attributes
  • d
    183.6 mm
  • H
    50.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 180
  • Vent Hole
    Yes
  • Colour
    Red
Standard Sizes Pipe Cap 98.0 mm 31.0 mm Natural LDPE - PIR

20593483

Price Range
£ 0.6989 - £ 0.629

Stock Levels
4035 In stock
Attributes
  • d
    98.0 mm
  • H
    31.0 mm
  • h
    31.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 88.9 mm 35.6 mm Natural LDPE

20593445

Price Range
£ 0.4716 - £ 0.4244

Stock Levels
Request the lead time here
Attributes
  • d
    88.9 mm
  • H
    35.6 mm
  • h
    35.6
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 110.0 mm 38.6 mm Natural LDPE - PIR

20593544

Price Range
£ 1.2211 - £ 1.099

Stock Levels
Request the lead time here
Attributes
  • d
    110.0 mm
  • H
    38.6 mm
  • h
    38.6
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 101.6 mm 29.5 mm Natural LDPE - PIR

20593506

Price Range
£ 0.6989 - £ 0.629

Stock Levels
600 In stock
Attributes
  • d
    101.6 mm
  • H
    29.5 mm
  • h
    29.5
  • Vent Hole
    No
  • Colour
    Natural