Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0939 - £ 0.121 | 36290 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10244678 | £ 0.1783 - £ 0.2297 | 25398 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.3004 - £ 0.3217 | 8160 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
| £ 0.165 - £ 0.2127 | Request the lead time here |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.2112 - £ 0.2324 | 4353 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
40.0 kg
40.0 kg
|
||
| £ 0.0949 - £ 0.1223 | 16305 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1868 - £ 0.2408 | Request the lead time here |
5.906 in
150.0 mm
|
19.685 in
500.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.2395 - £ 0.2608 | 3900 In stock |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| 10245019 | £ 0.1209 - £ 0.1558 | 8400 In stock |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.4082 - £ 0.4294 | 4598 In stock |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
| £ 0.3614 - £ 0.3827 | 297 In stock |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
| £ 0.0715 - £ 0.0922 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.1152 - £ 0.1484 | 21609 In stock |
4.921 in
125.0 mm
|
17.008 in
432.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.0168 - £ 0.0168 | 254000 In stock |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Black
|
|
||
| £ 0.3614 - £ 0.3827 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| 23000 In stock |
0.827 in
21.0 mm
|
3.858 in
98.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|||
| £ 0.0232 - £ 0.0232 | Request the lead time here |
2.047 in
52.0 mm
|
7.874 in
200.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0168 - £ 0.0168 | 64037 In stock |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| £ 0.0166 - £ 0.0166 | 26000 In stock |
1.26 in
32.0 mm
|
5.315 in
135.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10447840 | Request the lead time here |
1.26 in
32.0 mm
|
5.315 in
135.0 mm
|
Natural
|
8.0 kg
8.0 kg