| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0168 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 3.937 in |
|---|---|
| Overall Length | 100.0 mm |
| Overall Width | 0.098 in |
| Overall Width | 2.5 mm |
| Maximum Cable Bundle Diameter | 20.0 mm |
| Maximum Cable Bundle Diameter | 0.787 in |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue