| Quantity | Unit price |
|---|---|
| 100 - 199 | £ 0.3217 |
| 200 - 499 | £ 0.3146 |
| 500 - 999 | £ 0.3075 |
| 1000 + | £ 0.3004 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 200.0 mm |
|---|---|
| Overall Length | 7.874 in |
| Overall Width | 0.189 in |
| Overall Width | 4.8 mm |
| Maximum Cable Bundle Diameter | 2.087 in |
| Maximum Cable Bundle Diameter | 53.0 mm |
| Minimum Loop Tensile Strength | 50.0 kg |
| Minimum Loop Tensile Strength | 50.0 kg |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue