Menu Search

Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Natural

This non-releasable cable tie is manufactured from natural nylon.
Essentra Part Number:

10331286

Manufacturer Part Number:

097210000002

43037 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0168
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 16.80

1000 x £ 0.0168

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 100.0 mm
Overall Width 2.5 mm
Thickness 1.0 mm
Maximum Cable Bundle Diameter 20.0 mm
Material Flammability Standard UL94 V-2
Full Material Nylon 6/6
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us