| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0089 |
| 5000 - 9999 | £ 0.0086 |
| 10000 - 24999 | £ 0.0085 |
| 25000 - 49999 | £ 0.0084 |
| 50000 + | £ 0.0081 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 3.858 in |
|---|---|
| Overall Length | 98.0 mm |
| Overall Width | 0.098 in |
| Overall Width | 2.5 mm |
| Thickness | 0.039 in |
| Thickness | 1.0 mm |
| Maximum Cable Bundle Diameter | 0.827 in |
| Maximum Cable Bundle Diameter | 21.0 mm |
| Minimum Loop Tensile Strength | 8.0 kg |
| Minimum Loop Tensile Strength | 8.0 kg |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Nylon 6/6 |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue