Quantity | Unit price |
---|---|
100 - 199 | £ 0.2608 |
200 - 499 | £ 0.2537 |
500 - 999 | £ 0.2466 |
1000 + | £ 0.2395 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 11.024 in |
---|---|
Overall Length | 280.0 mm |
Overall Width | 3.6 mm |
Overall Width | 0.142 in |
Maximum Cable Bundle Diameter | 80.0 mm |
Maximum Cable Bundle Diameter | 3.15 in |
Minimum Loop Tensile Strength | 40.0 kg |
Minimum Loop Tensile Strength | 40.0 kg |
Material Flammability Standard | UL94 V-2 |
Full Material | Nylon 6/6 |
Colour | Natural |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue