Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
184 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.0168 - £ 0.0168 64037 In stock
20.0 mm
100.0 mm
Natural
£ 0.2395 - £ 0.2608 3900 In stock
80.0 mm
280.0 mm
Natural
40.0 kg
10245019 £ 0.1209 - £ 0.1558 8400 In stock
52.0 mm
190.0 mm
Black
22.0 kg
£ 0.0715 - £ 0.0922 Request the lead time here
85.0 mm
300.0 mm
Black
22.0 kg
£ 0.0166 - £ 0.0166 26000 In stock
32.0 mm
135.0 mm
Black
8.0 kg
£ 0.3614 - £ 0.3827 297 In stock
78.0 mm
290.0 mm
Black
50.0 kg
£ 0.0168 - £ 0.0168 254000 In stock
20.0 mm
100.0 mm
Black
10447840 Request the lead time here
32.0 mm
135.0 mm
Natural
8.0 kg
£ 0.1152 - £ 0.1484 21609 In stock
125.0 mm
432.0 mm
Black
22.0 kg
£ 0.1209 - £ 0.1558 60094 In stock
52.0 mm
190.0 mm
Natural
22.0 kg
£ 0.0215 - £ 0.0215 Request the lead time here
35.0 mm
140.0 mm
Black
13.0 kg
10245088 £ 0.1783 - £ 0.2297 Request the lead time here
74.0 mm
250.0 mm
Black
22.0 kg
10245170 £ 0.0949 - £ 0.1223 300 In stock
102.0 mm
368.0 mm
Black
22.0 kg
£ 0.0984 - £ 0.1268 Request the lead time here
49.0 mm
180.0 mm
Natural
18.0 kg
£ 0.2021 - £ 0.2605 Request the lead time here
81.0 mm
280.0 mm
Natural
22.0 kg
10244777 £ 0.0961 - £ 0.1238 21480 In stock
116.0 mm
385.0 mm
Natural
22.0 kg
£ 0.0711 - £ 0.0917 4380 In stock
30.0 mm
120.0 mm
Natural
22.0 kg
£ 0.1196 - £ 0.1541 200 In stock
55.0 mm
203.0 mm
Natural
22.0 kg
£ 0.0781 - £ 0.1007 3537 In stock
89.0 mm
310.0 mm
Natural
22.0 kg
10244791 £ 0.1751 - £ 0.2256 13298 In stock
130.0 mm
450.0 mm
Natural
22.0 kg
  • of 10
Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Natural

10331286

Price Range
£ 0.0168 - £ 0.0168

Stock Levels
64037 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 280.0 mm 80.0 mm Nylon Natural

10278666

Price Range
£ 0.2608 - £ 0.2395

Stock Levels
3900 In stock
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon 6/6 Black

10245019

Price Range
£ 0.1558 - £ 0.1209

Stock Levels
8400 In stock
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Black

10245101

Price Range
£ 0.0922 - £ 0.0715

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 135.0 mm 32.0 mm Nylon Black

10447659

Price Range
£ 0.0166 - £ 0.0166

Stock Levels
26000 In stock
Attributes
  • Overall Length
    135.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 290.0 mm 78.0 mm Nylon 6/6 Black

10278710

Price Range
£ 0.3827 - £ 0.3614

Stock Levels
297 In stock
Attributes
  • Overall Length
    290.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Black

10331293

Price Range
£ 0.0168 - £ 0.0168

Stock Levels
254000 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 135.0 mm 32.0 mm Nylon Natural

10447840


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 432.0 mm 125.0 mm Nylon 6/6 Black

10245194

Price Range
£ 0.1484 - £ 0.1152

Stock Levels
21609 In stock
Attributes
  • Overall Length
    432.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon 6/6 Natural

10244654

Price Range
£ 0.1558 - £ 0.1209

Stock Levels
60094 In stock
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 140.0 mm 35.0 mm Nylon Black

10447413

Price Range
£ 0.0215 - £ 0.0215

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    140.0 mm
  • Overall Width
    3.6 mm
  • Thickness
    1.1 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 4.8 mm 250.0 mm 74.0 mm Nylon 6/6 Black

10245088

Price Range
£ 0.2297 - £ 0.1783

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Black

10245170

Price Range
£ 0.1223 - £ 0.0949

Stock Levels
300 In stock
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 180.0 mm 49.0 mm Nylon 6/6 Natural

10244647

Price Range
£ 0.1268 - £ 0.0984

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 280.0 mm 81.0 mm Nylon 6/6 Natural

10244685

Price Range
£ 0.2605 - £ 0.2021

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    81.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 385.0 mm 116.0 mm Nylon 6/6 Natural

10244777

Price Range
£ 0.1238 - £ 0.0961

Stock Levels
21480 In stock
Attributes
  • Overall Length
    385.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    116.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 120.0 mm 30.0 mm Nylon 6/6 Natural

10244623

Price Range
£ 0.0917 - £ 0.0711

Stock Levels
4380 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10244661

Price Range
£ 0.1541 - £ 0.1196

Stock Levels
200 In stock
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 310.0 mm 89.0 mm Nylon 6/6 Natural

10244708

Price Range
£ 0.1007 - £ 0.0781

Stock Levels
3537 In stock
Attributes
  • Overall Length
    310.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    89.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon 6/6 Natural

10244791

Price Range
£ 0.2256 - £ 0.1751

Stock Levels
13298 In stock
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2