Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
184 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.0436 - £ 0.0511 Request the lead time here
55.0 mm
203.0 mm
Blue
£ 0.0216 - £ 0.0252 7405 In stock
55.0 mm
203.0 mm
Green
10204016 £ 0.1282 - £ 0.1335 1416 In stock
68.1 mm
250.0 mm
Black
10.0 kg
£ 0.6605 - £ 0.6747 4700 In stock
160.0 mm
550.0 mm
Black
23.0 kg
£ 0.0637 - £ 0.0637 161990 In stock
25.0 mm
100.0 mm
Natural
£ 0.0842 - £ 0.1085 Request the lead time here
55.0 mm
203.0 mm
Black
18.0 kg
10244951 £ 0.1183 - £ 0.1525 300 In stock
85.0 mm
292.0 mm
Black
18.0 kg
£ 0.0357 - £ 0.0461 19481 In stock
30.0 mm
120.0 mm
Natural
18.0 kg
£ 0.0984 - £ 0.1268 641900 In stock
55.0 mm
203.0 mm
Natural
18.0 kg
£ 0.165 - £ 0.2127 Request the lead time here
96.0 mm
331.0 mm
Natural
18.0 kg
£ 0.2112 - £ 0.2324 4353 In stock
53.0 mm
200.0 mm
Black
40.0 kg
£ 0.0939 - £ 0.121 36290 In stock
42.0 mm
160.0 mm
Natural
22.0 kg
10244678 £ 0.1783 - £ 0.2297 10098 In stock
74.0 mm
250.0 mm
Natural
22.0 kg
£ 0.0949 - £ 0.1223 19305 In stock
102.0 mm
368.0 mm
Natural
22.0 kg
£ 0.1868 - £ 0.2408 Request the lead time here
150.0 mm
500.0 mm
Natural
55.0 kg
£ 0.3614 - £ 0.3827 Request the lead time here
78.0 mm
290.0 mm
Natural
50.0 kg
£ 0.3004 - £ 0.3217 8160 In stock
53.0 mm
200.0 mm
Black
50.0 kg
23000 In stock
21.0 mm
98.0 mm
Natural
8.0 kg
£ 0.0232 - £ 0.0232 Request the lead time here
52.0 mm
200.0 mm
Black
8.0 kg
£ 0.4082 - £ 0.4294 4598 In stock
102.0 mm
360.0 mm
Black
50.0 kg
  • of 10
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Blue

10245033

Price Range
£ 0.0511 - £ 0.0436

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 203.0 mm 55.0 mm Nylon 6/6 Green

10244388

Price Range
£ 0.0252 - £ 0.0216

Stock Levels
7405 In stock
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 250.0 mm 68.1 mm PP Black

10204016

Price Range
£ 0.1335 - £ 0.1282

Stock Levels
1416 In stock
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Thickness
    1.5 mm
  • Maximum Cable Bundle Diameter
    68.1 mm
  • Minimum Loop Tensile Strength
    10.0 kg
Cable Tie 8.0 mm 550.0 mm 160.0 mm PP Black

10204054

Price Range
£ 0.6747 - £ 0.6605

Stock Levels
4700 In stock
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    8.0 mm
  • Thickness
    2.0 mm
  • Maximum Cable Bundle Diameter
    160.0 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 2.5 mm 100.0 mm 25.0 mm PA Natural

10395936

Price Range
£ 0.0637 - £ 0.0637

Stock Levels
161990 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.2 mm 203.0 mm 55.0 mm Nylon 6/6 Black

10244913

Price Range
£ 0.1085 - £ 0.0842

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    3.2 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 292.0 mm 85.0 mm Nylon 6/6 Black

10244951

Price Range
£ 0.1525 - £ 0.1183

Stock Levels
300 In stock
Attributes
  • Overall Length
    292.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.2 mm 120.0 mm 30.0 mm Nylon 6/6 Natural

10244425

Price Range
£ 0.0461 - £ 0.0357

Stock Levels
19481 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Width
    3.2 mm
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10244517

Price Range
£ 0.1268 - £ 0.0984

Stock Levels
641900 In stock
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 331.0 mm 96.0 mm Nylon 6/6 Natural

10244609

Price Range
£ 0.2127 - £ 0.165

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    331.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    96.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 200.0 mm 53.0 mm Nylon 6/6 Black

10278659

Price Range
£ 0.2324 - £ 0.2112

Stock Levels
4353 In stock
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 160.0 mm 42.0 mm Nylon 6/6 Natural

10244630

Price Range
£ 0.121 - £ 0.0939

Stock Levels
36290 In stock
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    42.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 250.0 mm 74.0 mm Nylon 6/6 Natural

10244678

Price Range
£ 0.2297 - £ 0.1783

Stock Levels
10098 In stock
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Natural

10244715

Price Range
£ 0.1223 - £ 0.0949

Stock Levels
19305 In stock
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 500.0 mm 150.0 mm Nylon 6/6 Natural

10244807

Price Range
£ 0.2408 - £ 0.1868

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    500.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 290.0 mm 78.0 mm Nylon Natural

10278703

Price Range
£ 0.3827 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    290.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 200.0 mm 53.0 mm Nylon 6/6 Black

10278697

Price Range
£ 0.3217 - £ 0.3004

Stock Levels
8160 In stock
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 98.0 mm 21.0 mm Nylon Natural

10560389


Stock Levels
23000 In stock
Attributes
  • Overall Length
    98.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 2.6 mm 200.0 mm 52.0 mm Nylon Black

10447420

Price Range
£ 0.0232 - £ 0.0232

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    2.6 mm
  • Thickness
    1.1 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 360.0 mm 102.0 mm Nylon 6/6 Black

10278727

Price Range
£ 0.4294 - £ 0.4082

Stock Levels
4598 In stock
Attributes
  • Overall Length
    360.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2