Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
184 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.6176 - £ 0.7861 300 In stock
63.0 mm
230.0 mm
Natural
114.0 kg
£ 1.4823 - £ 1.7519 2738 In stock
166.0 mm
550.0 mm
Natural
114.0 kg
10245309 £ 3.6924 - £ 4.0281 300 In stock
317.0 mm
1030.0 mm
Natural
114.0 kg
£ 0.0206 - £ 0.0206 Request the lead time here
40.0 mm
160.0 mm
Black
8.0 kg
10447154 Request the lead time here
35.0 mm
140.0 mm
Natural
13.0 kg
£ 0.3004 - £ 0.3217 2616 In stock
53.0 mm
200.0 mm
Natural
50.0 kg
£ 0.0828 - £ 0.1062 Request the lead time here
55.0 mm
203.0 mm
Black
55.0 kg
£ 0.1047 - £ 0.1342 5577 In stock
66.0 mm
240.0 mm
Black
55.0 kg
£ 0.1637 - £ 0.2099 Request the lead time here
99.0 mm
340.0 mm
Black
55.0 kg
£ 0.1047 - £ 0.1342 7596 In stock
66.0 mm
240.0 mm
Natural
55.0 kg
£ 0.183 - £ 0.2033 9632 In stock
110.0 mm
380.0 mm
Natural
80.0 kg
£ 0.3753 - £ 0.4812 Request the lead time here
210.0 mm
685.0 mm
Black
80.0 kg
£ 0.683 - £ 0.8495 9559 In stock
270.0 mm
914.0 mm
Black
80.0 kg
£ 0.099 - £ 0.1269 4000 In stock
78.0 mm
280.0 mm
Black
55.0 kg
£ 0.0632 - £ 0.081 2053 In stock
39.0 mm
150.0 mm
Natural
55.0 kg
£ 0.1235 - £ 0.1583 140785 In stock
88.0 mm
300.0 mm
Natural
55.0 kg
10247525 £ 0.2988 - £ 0.3832 72967 In stock
166.0 mm
550.0 mm
Black
80.0 kg
£ 0.0842 - £ 0.1085 30459 In stock
55.0 mm
203.0 mm
Natural
18.0 kg
10244593 £ 0.1183 - £ 0.1525 1782583 In stock
85.0 mm
292.0 mm
Natural
18.0 kg
£ 0.1828 - £ 0.2041 13058 In stock
35.0 mm
150.0 mm
Black
40.0 kg
  • of 10
Cable Tie 12.7 mm 230.0 mm 63.0 mm Nylon Natural

10245224

Price Range
£ 0.7861 - £ 0.6176

Stock Levels
300 In stock
Attributes
  • Overall Length
    230.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Natural

10245262

Price Range
£ 1.7519 - £ 1.4823

Stock Levels
2738 In stock
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 1030.0 mm 317.0 mm Nylon Natural

10245309

Price Range
£ 4.0281 - £ 3.6924

Stock Levels
300 In stock
Attributes
  • Overall Length
    1030.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    317.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.6 mm 160.0 mm 40.0 mm Nylon Black

10447611

Price Range
£ 0.0206 - £ 0.0206

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    2.6 mm
  • Thickness
    1.1 mm
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 3.6 mm 140.0 mm 35.0 mm Nylon Natural

10447154


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    140.0 mm
  • Overall Width
    3.6 mm
  • Thickness
    1.1 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 4.8 mm 200.0 mm 53.0 mm Nylon Natural

10278680

Price Range
£ 0.3217 - £ 0.3004

Stock Levels
2616 In stock
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 203.0 mm 55.0 mm Nylon 6/6 Black

10247402

Price Range
£ 0.1062 - £ 0.0828

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon 6/6 Black

10247419

Price Range
£ 0.1342 - £ 0.1047

Stock Levels
5577 In stock
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    66.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 340.0 mm 99.0 mm Nylon 6/6 Black

10247440

Price Range
£ 0.2099 - £ 0.1637

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    340.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    99.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon 6/6 Natural

10247242

Price Range
£ 0.1342 - £ 0.1047

Stock Levels
7596 In stock
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    66.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Natural

10247280

Price Range
£ 0.2033 - £ 0.183

Stock Levels
9632 In stock
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon 6/6 Black

10247549

Price Range
£ 0.4812 - £ 0.3753

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    685.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    210.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 914.0 mm 270.0 mm Nylon 6/6 Black

10247587

Price Range
£ 0.8495 - £ 0.683

Stock Levels
9559 In stock
Attributes
  • Overall Length
    914.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    270.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 280.0 mm 78.0 mm Nylon 6/6 Black

10247426

Price Range
£ 0.1269 - £ 0.099

Stock Levels
4000 In stock
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 150.0 mm 39.0 mm Nylon 6/6 Natural

10247228

Price Range
£ 0.081 - £ 0.0632

Stock Levels
2053 In stock
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 300.0 mm 88.0 mm Nylon 6/6 Natural

10247266

Price Range
£ 0.1583 - £ 0.1235

Stock Levels
140785 In stock
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    88.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 8.0 mm 550.0 mm 166.0 mm Nylon 6/6 Black

10247525

Price Range
£ 0.3832 - £ 0.2988

Stock Levels
72967 In stock
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    8.0 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.2 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10244500

Price Range
£ 0.1085 - £ 0.0842

Stock Levels
30459 In stock
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    3.2 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 292.0 mm 85.0 mm Nylon 6/6 Natural

10244593

Price Range
£ 0.1525 - £ 0.1183

Stock Levels
1782583 In stock
Attributes
  • Overall Length
    292.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 150.0 mm 35.0 mm Nylon 6/6 Black

10278635

Price Range
£ 0.2041 - £ 0.1828

Stock Levels
13058 In stock
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2