Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.
Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.
Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.
Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | Colour | Material | RL | Type | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 333.3321 - £ 333.3321 | Request the lead time here |
|
Yellow
|
HDPE
|
|
|
|
|
||
| £ 47.8644 - £ 55.5227 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
1.85 in
47.0 mm
|
0.138 in
3.5 mm
|
||
| £ 34.1931 - £ 39.6641 | Request the lead time here |
1.26 in
32.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 66.0684 - £ 73.4123 | 8 In stock |
0.984 in
25.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.984 in
25.0 mm
|
0.106 in
2.7 mm
|
||
| £ 51.5416 - £ 57.2744 | 18 In stock |
0.787 in
20.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.787 in
20.0 mm
|
0.098 in
2.5 mm
|
||
| £ 204.0051 - £ 214.7457 | 19 In stock |
1.969 in
50.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
1.969 in
50.0 mm
|
0.177 in
4.5 mm
|
||
| £ 136.0034 - £ 143.1593 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
1.575 in
40.0 mm
|
0.177 in
4.5 mm
|
||
| £ 438.4331 - £ 447.3747 | Request the lead time here |
3.543 in
90.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
3.543 in
90.0 mm
|
0.256 in
6.5 mm
|
||
| £ 48.306 - £ 53.6763 | 29 In stock |
0.63 in
16.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.63 in
16.0 mm
|
0.087 in
2.2 mm
|
||
| £ 333.2016 - £ 339.9951 | 1 In stock |
2.953 in
75.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
2.953 in
75.0 mm
|
0.217 in
5.5 mm
|
||
| £ 45.0972 - £ 50.1051 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.472 in
12.0 mm
|
0.087 in
2.2 mm
|
||
| £ 89.0265 - £ 98.9213 | Request the lead time here |
1.26 in
32.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
1.26 in
32.0 mm
|
0.138 in
3.5 mm
|
||
| £ 23.4458 - £ 27.1972 | 3 In stock |
0.984 in
25.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
1.142 in
29.0 mm
|
0.098 in
2.5 mm
|
||
| £ 16.0453 - £ 16.3713 | 6 In stock |
0.63 in
16.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| £ 181.9696 - £ 184.5493 | Request the lead time here |
2.913 in
74.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
2.756 in
70.0 mm
|
0.173 in
4.4 mm
|
||
| 1287102 | £ 16.0453 - £ 16.3713 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
| £ 276.2422 - £ 276.2422 | Request the lead time here |
3.465 in
88.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
3.74 in
95.0 mm
|
0.193 in
4.9 mm
|
||
| £ 72.7424 - £ 81.5917 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
2.165 in
55.0 mm
|
0.138 in
3.5 mm
|
||
| £ 19.5324 - £ 22.6576 | 8 In stock |
0.787 in
20.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 27.5094 - £ 32.3561 | 29 In stock |
0.354 in
9.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue