10203804
1287109
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 39.6641 |
| 10 + | £ 34.1931 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 37.0 mm |
|---|---|
| OD | 1.457 in |
| ID | 32.0 mm |
| ID | 1.26 in |
| WT | 3.0 mm |
| WT | 0.118 in |
| RL | 65.617 ft |
| RL | 20.0 m |
| PD | 23.0 mm |
| PD | 0.906 in |
| Colour | Black |
| Material | PP |
| For Use With | 30.0 - 37.0 mm Hose |
| Type | 1 |
| Commodity Code | 3917219090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue