10203842
1287117
| Quantity | Unit price |
|---|---|
| 1 + | £ 276.2422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 3.74 in |
|---|---|
| OD | 95.0 mm |
| ID | 88.0 mm |
| ID | 3.465 in |
| WT | 0.193 in |
| WT | 4.9 mm |
| RL | 65.617 ft |
| RL | 20.0 m |
| PD | 1.22 in |
| PD | 31.0 mm |
| Colour | Black |
| Material | PP |
| For Use With | 82.0 - 95.0 mm Hose |
| Type | 1 |
| Commodity Code | 3917219090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue