Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Cup Diameter | View | |
|---|---|---|---|---|---|
| £ 0.0627 - £ 0.1371 | 6900 In stock |
Black
|
0.748 in
19.0 mm
|
||
| £ 0.2097 - £ 0.4624 | 5000 In stock |
Black
|
1.772 in
45.0 mm
|
||
| £ 0.3685 - £ 0.3685 | 19998 In stock |
Clear
|
0.984 in
25.0 mm
|
||
| £ 0.1899 - £ 0.4677 | 9280 In stock |
Clear
|
1.575 in
40.0 mm
|
||
| £ 0.3302 - £ 0.8159 | Request the lead time here |
Clear
|
2.48 in
63.0 mm
|
||
| £ 0.0507 - £ 0.111 | 10150 In stock |
Black
|
0.866 in
22.0 mm
|
||
| £ 0.231 - £ 0.5156 | 5040 In stock |
Black
|
1.969 in
50.0 mm
|
||
| £ 0.6775 - £ 1.5095 | 708 In stock |
Clear
|
2.874 in
73.0 mm
|
||
| £ 0.2749 - £ 0.2749 | 1494 In stock |
Clear
|
1.378 in
35.0 mm
|
||
| £ 0.2409 - £ 0.2466 | 57039 In stock |
Clear
|
1.575 in
40.0 mm
|
||
| £ 0.1856 - £ 0.4119 | 2400 In stock |
Black
|
1.575 in
40.0 mm
|
||
| £ 0.2976 - £ 0.3033 | 3117 In stock |
Clear
|
0.984 in
25.0 mm
|
||
| £ 0.1305 - £ 0.3269 | 7650 In stock |
Clear
|
1.181 in
30.0 mm
|
||
| £ 0.6222 - £ 1.9427 | 2590 In stock |
Clear
|
1.969 in
50.0 mm
|
||
| £ 0.2735 - £ 0.2849 | 4750 In stock |
White
|
2.165 in
55.0 mm
|
||
| 10256299 | £ 0.0635 - £ 0.195 | 45500 In stock |
Clear
|
0.866 in
22.0 mm
|
|
| £ 0.214 - £ 0.214 | 10697 In stock |
Clear
|
1.772 in
45.0 mm
|
||
| 10256275 | £ 0.0785 - £ 0.1942 | 7800 In stock |
Clear
|
0.748 in
19.0 mm
|
|
| £ 0.1279 - £ 0.1305 | 4498 In stock |
White
|
1.181 in
30.0 mm
|
||
| £ 0.1279 - £ 0.2843 | 4350 In stock |
Black
|
1.181 in
30.0 mm