| Quantity | Unit price |
|---|---|
| 72 - 719 | £ 0.8159 |
| 720 + | £ 0.3302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cup Diameter | 63.0 mm |
|---|---|
| Cup Diameter | 2.48 in |
| Price per piece incl VAT | 0.9272 GBP |
| Overall Thickness | 23.3 mm |
| Overall Thickness | 0.917 in |
| Hanging Method | Suction |
| Full Material | Polyvinyl Chloride |
| Colour | Clear |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue