10256336
464786
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.3269 |
| 1500 + | £ 0.1305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cup Diameter | 30.0 mm |
|---|---|
| Cup Diameter | 1.181 in |
| Price per piece incl VAT | 0.3715 GBP |
| Overall Thickness | 11.4 mm |
| Overall Thickness | 0.449 in |
| Hanging Method | Suction |
| Full Material | Polyvinyl Chloride |
| Colour | Clear |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue