| Quantity | Unit price |
|---|---|
| 250 - 1249 | £ 0.2466 |
| 1250 + | £ 0.2409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cup Diameter | 40.0 mm |
|---|---|
| Cup Diameter | 1.575 in |
| Hole Diameter | 5.0 mm |
| Hole Diameter | 0.197 in |
| Price per piece incl VAT | 0.2803 GBP |
| Overall Thickness | 13.5 mm |
| Overall Thickness | 0.531 in |
| Hanging Method | Suction |
| Full Material | Polyvinyl Chloride |
| Colour | Clear |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue