10279502
496755
| Quantity | Unit price |
|---|---|
| 168 - 1679 | £ 0.5156 |
| 1680 - 5039 | £ 0.2352 |
| 5040 + | £ 0.231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cup Diameter | 50.0 mm |
|---|---|
| Cup Diameter | 1.969 in |
| Price per piece incl VAT | 0.5859 GBP |
| Overall Thickness | 18.9 mm |
| Overall Thickness | 0.744 in |
| Hanging Method | Suction |
| Full Material | Polyvinyl Chloride |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue